目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NLMK - Square Flange Type Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Asia Series
Square Type
No Pilot
Standard
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/asia_series/square_flanged/no_pilot/standard/nlmk.prj},{NB=NLMK16UU},{NOTE=NOTE Please make selection from top to bottom},{MN=NLMK16},{BT=Square Flanged},{SL=UU},{DR=16},{DRTOL=+0/-0.009},{D=28},{DTOL=+0/-0.013},{L=37.000000},{LTOL=+0/-0.20},{D1=48},{K=37},{H=6},{FD=38},{LD1=4.5},{LD2=7.5},{LH=4.1},{SQ=0.012},{ECC=0.012},{BR=5},{BLRD=79},{BLRS=120},{WGT=0.102}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECC
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NLMK6UU
NLMK6UU
NOTE Please make selectio...
Square Flanged
6
+0/-0.009
12
+0/-0.011
19.000000
+0/-0.20
0.012
0.012
4
21
27
0.017
NLMK8SUU
NLMK8SUU
NOTE Please make selectio...
Square Flanged
8
+0/-0.009
15
+0/-0.011
17.000000
+0/-0.20
0.012
0.012
4
18
22
NLMK8UU
NLMK8UU
NOTE Please make selectio...
Square Flanged
8
+0/-0.009
15
+0/-0.011
24.000000
+0/-0.20
0.012
0.012
4
28
40
0.027
NLMK10UU
NLMK10UU
NOTE Please make selectio...
Square Flanged
10
+0/-0.009
19
+0/-0.013
29.000000
+0/-0.20
0.012
0.012
4
38
56
0.047
NLMK12UU
NLMK12UU
NOTE Please make selectio...
Square Flanged
12
+0/-0.009
21
+0/-0.013
30.000000
+0/-0.20
0.012
0.012
4
52
80
0.053
NLMK13UU
NLMK13UU
NOTE Please make selectio...
Square Flanged
13
+0/-0.009
23
+0/-0.013
32.000000
+0/-0.20
0.012
0.012
4
52
80
0.064
NLMK16UU
NLMK16UU
NOTE Please make selectio...
Square Flanged
16
+0/-0.009
28
+0/-0.013
37.000000
+0/-0.20
0.012
0.012
5
79
120
0.102
NLMK20UU
NLMK20UU
NOTE Please make selectio...
Square Flanged
20
+0/-0.010
32
+0/-0.016
42.000000
+0/-0.20
0.015
0.015
5
90
140
0.120
NLMK25UU
NLMK25UU
NOTE Please make selectio...
Square Flanged
25
+0/-0.010
40
+0/-0.016
59.000000
+0/-0.30
0.015
0.015
6
100
160
0.272
NLMK30UU
NLMK30UU
NOTE Please make selectio...
Square Flanged
30
+0/-0.010
45
+0/-0.016
64.000000
+0/-0.30
0.015
0.015
6
160
280
0.340
NLMK35UU
NLMK35UU
NOTE Please make selectio...
Square Flanged
35
+0/-0.012
52
+0/-0.019
70.000000
+0/-0.30
0.020
0.020
6
170
320
0.496
NLMK40UU
NLMK40UU
NOTE Please make selectio...
Square Flanged
40
+0/-0.012
60
+0/-0.019
80.000000
+0/-0.30
0.020
0.020
6
220
410
0.773
NLMK50UU
NLMK50UU
NOTE Please make selectio...
Square Flanged
50
+0/-0.012
80
+0/-0.019
100.000000
+0/-0.30
0.020
0.020
6
390
810
1.720
NLMK60UU
NLMK60UU
NOTE Please make selectio...
Square Flanged
60
+0/-0.015
90
+0/-0.022
110.000000
+0/-0.30
0.025
0.025
6
480
1020
2.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表