目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NIL.990-D - Closing plugs for GN 990-D
Elesa
GENERAL CATALOGUE
Connecting clamps
Tubes and accessories
NIL 990
Powered by
CAD模型選擇
{elesa/general_catalogue/16/2_tubes_and_accessories/nil_990/nil_990_d.prj},{NB=Closing plugs for GN 990-D NIL.990-D30},{CODE=435769},{DESCRIPTION=NIL.990-D30},{DIM01=30},{DIM02=11.5},{DIM03=5.0},{DIM04=1÷2.5},{DIM05=GN 990-D30},{WEIGHT=4},{W1=1.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
h1
[mm]
DIM03
h2
[mm]
DIM04
w1
ⁿ/ₐ
DIM05
For tube
ⁿ/ₐ
WEIGHT
Weight
[g]
Closing plugs for GN 990-...
435761
NIL.990-D10
10
11.0
3.5
1÷2
GN 990-D10
1
Closing plugs for GN 990-...
435762
NIL.990-D12
12
11.0
3.5
1÷2
GN 990-D12
1
Closing plugs for GN 990-...
435763
NIL.990-D14
14
11.5
5.0
1÷2
GN 990-D14
1
Closing plugs for GN 990-...
435764
NIL.990-D15
15
11.5
3.0
1÷2
GN 990-D15
1
Closing plugs for GN 990-...
435765
NIL.990-D16
16
11.0
5.0
1÷2
GN 990-D16
1
Closing plugs for GN 990-...
435766
NIL.990-D18
18
11.5
5.0
1÷2
GN 990-D18
2
Closing plugs for GN 990-...
435767
NIL.990-D20
20
11.5
5.0
1÷2.5
GN 990-D20
2
Closing plugs for GN 990-...
435768
NIL.990-D25
25
11.5
5.0
1÷3
GN 990-D25
3
Closing plugs for GN 990-...
435769
NIL.990-D30
30
11.5
5.0
1÷2.5
GN 990-D30
4
Closing plugs for GN 990-...
435770
NIL.990-D32
32
12.0
5.0
1÷3
GN 990-D32
4
Closing plugs for GN 990-...
435771
NIL.990-D35
35
11.5
5.0
1÷3
GN 990-D35
5
Closing plugs for GN 990-...
435772
NIL.990-D40
40
11.5
5.0
1÷3
GN 990-D40
5
Closing plugs for GN 990-...
435773
NIL.990-D42
42
11.5
5.0
1÷3
GN 990-D42
7
Closing plugs for GN 990-...
435774
NIL.990-D45
45
11.0
5.0
1÷3
GN 990-D45
9
Closing plugs for GN 990-...
435775
NIL.990-D48
48
11.5
5.0
1.2÷3.6
GN 990-D48
9
Closing plugs for GN 990-...
435776
NIL.990-D50
50
14.5
5.0
1÷2.5
GN 990-D50
12
Closing plugs for GN 990-...
435777
NIL.990-D55
55
11.5
5.0
1÷3
GN 990-D55
11
Closing plugs for GN 990-...
435778
NIL.990-D60
60
14.5
5.0
1.5÷3
GN 990-D60
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表