目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
NCD - Protection covers for nuts and bolts
Elesa+Ganter
水平调整件
NCD
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/ncd/ncd.prj},{NB=Protection covers for nuts and bolts NCD.30},{PARTNUMBER=435830},{DESCRIPTION=NCD.30},{DIM01=55.1},{DIM02=45.8},{DIM03=50.2},{DIM04=24.5},{DIM05=47.7},{DIM06=M30},{DIM07=46.0},{WEIGHT=22},{COLOR=ganter_schwarz},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
H
[mm]
DIM04
h1
[mm]
DIM05
h2
[mm]
DIM06
Nut or bolt thread
ⁿ/ₐ
DIM07
Hexagonal spanner
ⁿ/ₐ
WEIGHT
重量
[g]
Protection covers for nut...
435804
NCD.4
9.0
6.9
7.8
3.5
6.5
M4
7.0
1
Protection covers for nut...
435805
NCD.5
10.9
7.9
10.4
6.0
9.3
M5
8.0
1
Protection covers for nut...
435806
NCD.6
12.9
9.8
12.4
7.0
11.4
M6
10.0
1
Protection covers for nut...
435808
NCD.8
16.3
12.8
15.0
7.0
14.0
M8
13.0
1
Protection covers for nut...
435810
NCD.10
20.3
16.7
19.1
9.0
17.2
M10
17.0
2
Protection covers for nut...
435812
NCD.12
22.6
18.7
20.0
10.1
17.9
M12
19.0
2
Protection covers for nut...
435814
NCD.14
27.0
21.7
23.5
11.5
22.0
M14
22.0
2
Protection covers for nut...
435816
NCD.16
29.2
23.7
26.0
14.6
24.0
M16
24.0
2
Protection covers for nut...
435818
NCD.18
33.1
26.8
29.1
15.3
26.9
M18
27.0
6
Protection covers for nut...
435820
NCD.20
35.7
29.8
32.8
17.9
30.2
M20
30.0
7
Protection covers for nut...
435822
NCD.22
39.3
31.8
35.5
19.0
33.2
M22
32.0
11
Protection covers for nut...
435824
NCD.24
44.0
35.8
40.0
20.0
37.6
M24
36.0
12
Protection covers for nut...
435827
NCD.27
49.5
40.8
46.5
23.0
44.5
M27
41.0
15
Protection covers for nut...
435830
NCD.30
55.1
45.8
50.2
24.5
47.7
M30
46.0
22
Protection covers for nut...
435904
NCD.4-CR
9.0
6.9
7.8
3.5
6.5
M4
7.0
1
Protection covers for nut...
435905
NCD.5-CR
10.9
7.9
10.4
6.0
9.3
M5
8.0
1
Protection covers for nut...
435906
NCD.6-CR
12.9
9.8
12.4
7.0
11.4
M6
10.0
1
Protection covers for nut...
435908
NCD.8-CR
16.3
12.8
15.0
7.0
14.0
M8
13.0
1
Protection covers for nut...
435910
NCD.10-CR
20.3
16.7
19.1
9.0
17.2
M10
17.0
2
Protection covers for nut...
435912
NCD.12-CR
22.6
18.7
20.0
10.1
17.9
M12
19.0
2
Protection covers for nut...
435914
NCD.14-CR
27.0
21.7
23.5
11.5
22.0
M14
22.0
2
Protection covers for nut...
435916
NCD.16-CR
29.2
23.7
26.0
14.6
24.0
M16
24.0
2
Protection covers for nut...
435918
NCD.18-CR
33.1
26.8
29.1
15.3
26.9
M18
27.0
6
Protection covers for nut...
435920
NCD.20-CR
35.7
29.8
32.8
17.9
30.2
M20
30.0
7
Protection covers for nut...
435922
NCD.22-CR
39.3
31.8
35.5
19.0
33.2
M22
32.0
11
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表