您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
NC.060.09.00750...1 - Gasdruckfeder, Standard, kompakt
Märkische Stanz-Partner
Gasdruckfedern
Powered by
CAD模型選擇
{msp/gasdruckfedern/nc_060_09_00750_asmtab.prj},{NB=NC.060.09.00750.032.1 (0,-,-,-,-)},{CNSORDERNO=NC.060.09.00750.032.1},{COMPANY=MSP},{TYPE=NC.060.09.00750},{AZOLGASARTNO=FD 750 032 V1},{NITROCYLARTNO=NC.060.09.00750.032.1},{SUPPLIER=AZOLGAS},{HUBMAX=32.0},{FL=-},{CONSYS=-},{CON=-},{TB=-},{CR=1.4675},{IF=740},{IIF=740},{HUB=0},{B=50},{Q=3},{L=82.0},{AK=25},{VM=1.6},{CNSMASSEXACT=0.86},{V=0.049},{FD=150},{BAG=G1/8\"},{ABA=18 CG 1-Q},{PB=LOW PROFILE},{SERIEN=FD},{INFO=PDF Datenblatt},{PPATH=assemblies/nc_060_09_00750_asmtpl.prj},{VTEMP=0.04931}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety stroke
[mm]
L
Cylinder length
[mm]
AK
Ø ROD
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
weight
[kg]
V
Vol
[l]
FD
Full pressure
[bar]
BAG
Gewinde für Ladeadapter
ⁿ/ₐ
ABA
Filling adapter
ⁿ/ₐ
PB
Produkt Bezeichnung
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
VTEMP
ⁿ/ₐ
NC.060.09.00750.006.1
NC.060.09.00750.006.1
MSP
NC.060.09.00750
6.0
1.3040
740
740
50
62
3
56.0
25
1.6
0.65
0.013
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.01263
NC.060.09.00750.012,7.1
NC.060.09.00750.012,7.1
MSP
NC.060.09.00750
12.7
1.3933
740
740
50
75.4
3
62.7
25
1.6
0.70
0.022
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.02208
NC.060.09.00750.019.1
NC.060.09.00750.019.1
MSP
NC.060.09.00750
19.0
1.4309
740
740
50
88
3
69.0
25
1.6
0.76
0.031
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.03097
NC.060.09.00750.025.1
NC.060.09.00750.025.1
MSP
NC.060.09.00750
25.0
1.4518
740
740
50
100
3
75.0
25
1.6
0.81
0.039
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.03943
NC.060.09.00750.032.1
NC.060.09.00750.032.1
MSP
NC.060.09.00750
32.0
1.4675
740
740
50
114
3
82.0
25
1.6
0.86
0.049
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.04931
NC.060.09.00750.038.1
NC.060.09.00750.038.1
MSP
NC.060.09.00750
38.0
1.4768
740
740
50
126
3
88.0
25
1.6
0.91
0.058
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.05777
NC.060.09.00750.050.1
NC.060.09.00750.050.1
MSP
NC.060.09.00750
50.0
1.4894
740
740
50
150
3
100.0
25
1.6
1.01
0.075
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.07470
NC.060.09.00750.063,5.1
NC.060.09.00750.063,5.1
MSP
NC.060.09.00750
63.5
1.4982
740
740
50
177
3
113.5
25
1.6
1.12
0.094
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.09374
NC.060.09.00750.080.1
NC.060.09.00750.080.1
MSP
NC.060.09.00750
80.0
1.5051
740
740
50
210
3
130.0
25
1.6
1.26
0.117
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.11702
NC.060.09.00750.100.1
NC.060.09.00750.100.1
MSP
NC.060.09.00750
100.0
1.5106
740
740
50
250
3
150.0
25
1.6
1.42
0.145
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.14523
NC.060.09.00750.125.1
NC.060.09.00750.125.1
MSP
NC.060.09.00750
125.0
1.5150
740
740
50
300
3
175.0
25
1.6
1.63
0.180
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.18049
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表