目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
NA 300 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/na300_asmtab.prj},{NB=21737 NA300 70 60 12 (0)},{IDNR=},{ARTIKELNR=21737},{E=},{D=70.0},{DD=60.0},{NUT=0},{H=12.0},{L=13.0},{P=5.00},{C=4.5},{M=h},{DN=70.000},{FH=0.600},{LL=0.400},{LH=2.000},{RA=2.000},{RB=2.000},{VA=1.100},{VH=1.800},{WA=45.000},{WB=23.000},{WC=20.000},{WD=45.000},{B=12.000},{B1=0.800},{B2=2.300},{DDNN=60.000},{Z=1.000},{PPATH=na300/na300_asmtpl.prj},{VPE=Industriepack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
E
Groove
ⁿ/ₐ
D
Dimension
[mm]
DD
Dimension d
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
P
Profile
[mm]
C
[mm]
VPE
Packaging
ⁿ/ₐ
21658 NA300 16 6 8
21658
16.0
6.0
8.0
9.0
5.00
4.0
Industry Pack
40421660 NA300 16 6 8
40421660
16.0
6.0
8.0
9.0
5.00
4.0
Small Pack
21663 NA300 20 10 8
21663
20.0
10.0
8.0
9.0
5.00
4.0
Industry Pack
40421661 NA300 20 10 8
40421661
20.0
10.0
8.0
9.0
5.00
4.0
Small Pack
21668 NA300 22 12 8
21668
22.0
12.0
8.0
9.0
5.00
4.0
Industry Pack
40421662 NA300 22 12 8
40421662
22.0
12.0
8.0
9.0
5.00
4.0
Small Pack
322037 NA300 23.5 15 8
322037
23.5
15.0
8.0
9.0
4.25
4.5
21675 NA300 25 15 8
21675
25.0
15.0
8.0
9.0
5.00
4.0
Industry Pack
40421663 NA300 25 15 8
40421663
25.0
15.0
8.0
9.0
5.00
4.0
Small Pack
21679 NA300 30 20 8
21679
30.0
20.0
8.0
9.0
5.00
4.5
Industry Pack
40421664 NA300 30 20 8
40421664
30.0
20.0
8.0
9.0
5.00
4.5
Small Pack
21681 NA300 32 17 10
21681
32.0
17.0
10.0
11.0
7.50
5.5
Industry Pack
40421665 NA300 32 17 10
40421665
32.0
17.0
10.0
11.0
7.50
5.5
Small Pack
21682 NA300 32 22 10
21682
32.0
22.0
10.0
11.0
5.00
4.5
Industry Pack
40421666 NA300 32 22 10
40421666
32.0
22.0
10.0
11.0
5.00
4.5
Small Pack
401144 NA300 32 24 5.7
401144
ISO
32.0
24.0
5.7
6.7
4.00
4.0
Industry Pack
40421941 NA300 32 24 5.7
40421941
ISO
32.0
24.0
5.7
6.7
4.00
4.0
Small Pack
401159 NA300 35 25 7.3
401159
35.0
25.0
7.3
8.3
5.00
4.5
Industry Pack
40421942 NA300 35 25 7.3
40421942
35.0
25.0
7.3
8.3
5.00
4.5
Small Pack
401189 NA300 38 25 10
401189
38.0
25.0
10.0
11.0
6.50
5.5
21691 NA300 40 25 10
21691
40.0
25.0
10.0
11.0
7.50
5.5
Industry Pack
40421667 NA300 40 25 10
40421667
40.0
25.0
10.0
11.0
7.50
5.5
Small Pack
21692 NA300 40 30 10
21692
40.0
30.0
10.0
11.0
5.00
4.5
Industry Pack
40421668 NA300 40 30 10
40421668
40.0
30.0
10.0
11.0
5.00
4.5
Small Pack
362912 NA300 45 30 10
362912
45.0
30.0
10.0
11.0
7.50
5.5
Industry Pack
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表