目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N711 - Gabbie a sfera in alluminio N711
Intercom
Standard Guide Elements
Ball bearing cages
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/gabbie_a_sfera/gabbie_a_sfera_in_alluminio.prj},{NB=N71130x095},{TYPE=N711},{D1=30},{K=4},{N=4.8},{L=95},{NTS=330}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
ø
[mm]
K
[mm]
N
[mm]
L
[mm]
NTS
Total numer of spheres
ⁿ/ₐ
N71110x030
N71110x030
N711
10
2
2.1
30
120
N71110x040
N71110x040
N711
10
2
2.1
40
165
N71112x030
N71112x030
N711
12
2
2.1
30
120
N71112x040
N71112x040
N711
12
2
2.1
40
165
N71115x030
N71115x030
N711
15
3
2.7
30
80
N71115x040
N71115x040
N711
15
3
2.7
40
128
N71115x045
N71115x045
N711
15
3
2.7
45
144
N71115x056
N71115x056
N711
15
3
2.7
56
176
N71115x071
N71115x071
N711
15
3
2.7
71
240
N71116x030
N71116x030
N711
16
3
2.7
30
80
N71116x040
N71116x040
N711
16
3
2.7
40
128
N71116x045
N71116x045
N711
16
3
2.7
45
144
N71116x056
N71116x056
N711
16
3
2.7
56
176
N71116x071
N71116x071
N711
16
3
2.7
71
240
N71119x030
N71119x030
N711
19
3
3.0
30
90
N71119x040
N71119x040
N711
19
3
3.0
40
144
N71119x045
N71119x045
N711
19
3
3.0
45
162
N71119x056
N71119x056
N711
19
3
3.0
56
198
N71119x071
N71119x071
N711
19
3
3.0
71
270
N71119x095
N71119x095
N711
19
3
3.0
95
360
N71120x030
N71120x030
N711
20
3
3.0
30
90
N71120x040
N71120x040
N711
20
3
3.0
40
144
N71120x045
N71120x045
N711
20
3
3.0
45
162
N71120x056
N71120x056
N711
20
3
3.0
56
198
N71120x071
N71120x071
N711
20
3
3.0
71
270
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N318BUS - Bussola con flangia e guida a sfera N316BUS
Intercom
15.07.2022
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
Model 63434 - Welding SMS short clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Hose Liner Straight
Alfa Laval
25.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表