您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N319BUS - Bussola con flangia e guida a sfera N319BUS
Intercom
Standard Guide Elements
Guide bushes
With flange
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_flangia/n319_bus.prj},{NB=N319250000BUS},{TYPE=N319BUS},{D1=25},{D2=31},{D3=40},{D4=63},{D6=50},{L=45},{L1=38},{L2=23},{R=1.5},{T=5.7},{D8=5.5},{M=4.5},{K=23}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
T
[mm]
D8
ⁿ/ₐ
M
ⁿ/ₐ
N319150000BUS
N319150000BUS
N319BUS
15
21
28
45
35
29
23
4.5
4.5
4.0
N319160000BUS
N319160000BUS
N319BUS
16
22
28
45
35
29
23
4.5
4.5
4.0
N319190000BUS
N319190000BUS
N319BUS
19
25
32
50
40
38
23
4.5
4.5
4.0
N319200000BUS
N319200000BUS
N319BUS
20
26
32
50
40
38
23
4.5
4.5
4.0
N319240000BUS
N319240000BUS
N319BUS
24
30
40
63
50
38
23
5.7
5.5
4.5
N319250000BUS
N319250000BUS
N319BUS
25
31
40
63
50
38
23
5.7
5.5
4.5
N319300000BUS
N319300000BUS
N319BUS
30
38
48
72
58
45
30
5.7
5.5
4.5
N319320000BUS
N319320000BUS
N319BUS
32
40
48
72
58
45
30
5.7
5.5
4.5
N319380000BUS
N319380000BUS
N319BUS
38
46
58
85
70
55
30
6.8
6.6
5.0
N319400000BUS
N319400000BUS
N319BUS
40
48
58
85
70
55
30
6.8
6.6
5.0
N319480000BUS
N319480000BUS
N319BUS
48
56
70
104
86
62
37
9.0
9.0
5.0
N319500000BUS
N319500000BUS
N319BUS
50
58
70
104
86
62
37
9.0
9.0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N319 - Flanged bushings with ball retainer according to DIN 9831 / ISO 9448...
Intercom
15.07.2022
N316 - Flanged bushings with ball retainer according to DIN 9831 / ISO 9448...
Intercom
15.07.2022
Bushing N320 - Flanged bushings in steel and bronze inside N320
Intercom
15.07.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表