您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N318 - Flanged bushings with ball retainer according to DIN 9831 / ISO 9448-5 N318
Intercom
Standard Guide Elements
Guide bushes
With flange
Flanged bushings with ball retainer according to DIN 9831 / ISO 9448-5 N316 / N318 / N319
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_flangia/bussole_con_flangia_e_guida_a_sfera/bussola_n318_asmtab.prj},{NB=318320000},{TYPE=N318},{D1=32},{D2=40},{D3=48},{D4=72},{D6=58},{D8=5.5},{L=80},{L1=72},{L2=47},{M=4.5},{R=1.5},{T=5.7},{K=28},{PPATH=bussola_n318_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D6
[mm]
D8
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
R
[mm]
T
[mm]
318190000
318190000
N318
19
25
32
50
40
4.5
71
52
37
4.0
1.0
4.5
318200000
318200000
N318
20
26
32
50
40
4.5
71
52
37
4.0
1.0
4.5
318240000
318240000
N318
24
30
40
63
50
5.5
71
62
37
4.5
1.5
5.7
318250000
318250000
N318
25
31
40
63
50
5.5
71
62
37
4.5
1.5
5.7
318300000
318300000
N318
30
38
48
72
58
5.5
80
72
47
4.5
1.5
5.7
318320000
318320000
N318
32
40
48
72
58
5.5
80
72
47
4.5
1.5
5.7
318380000
318380000
N318
38
46
58
85
70
6.6
95
77
47
5.0
2.0
6.8
318400000
318400000
N318
40
48
58
85
70
6.6
95
77
47
5.0
2.0
6.8
318480000
318480000
N318
48
56
70
104
86
9.0
120
102
60
5.0
2.0
9.0
318500000
318500000
N318
50
58
70
104
86
9.0
120
102
60
5.0
2.0
9.0
318630000
318630000
N318
63
71
85
120
100
9.0
120
102
60
5.5
2.5
9.0
318800000
318800000
N318
80
92
105
148
125
11.0
140
125
75
6.0
3.0
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表