目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N281 Nitrurati - Spine di espulsione lamellari N 281
Intercom
Punches dies
Flat ejector pin N280 hardened - N281 nitrated
Powered by
CAD模型選擇
{intercom/punzoni_matrici/spine_di_espulsione_lamellari/spine_di_espulsione_lamellari_281.prj},{NB=28060600020160},{TYPE=N281},{FORMA=Temprati},{D1=6},{A=2.0},{B=5.5},{D2=12},{K=5},{R=0.5},{R1=5},{L=160},{LX=100,125,160,200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
FORMA
Form
ⁿ/ₐ
D1
[mm]
A
[mm]
B
[mm]
D2
[mm]
K
[mm]
R
[mm]
R1
[mm]
L
[mm]
L1
[mm]
28060400010060
28060400010060
N281
Hardened
4
1.0
3.5
8
3
0.3
5
60
30
28060400010200
28060400010200
N281
Hardened
4
1.0
3.5
8
3
0.3
5
200
100
28060400010160
28060400010160
N281
Hardened
4
1.0
3.5
8
3
0.3
5
160
80
28060400010125
28060400010125
N281
Hardened
4
1.0
3.5
8
3
0.3
5
125
63
28060400010100
28060400010100
N281
Hardened
4
1.0
3.5
8
3
0.3
5
100
50
28060400010080
28060400010080
N281
Hardened
4
1.0
3.5
8
3
0.3
5
80
40
28060500010080
28060500010080
N281
Hardened
5
1.0
4.5
10
3
0.5
5
80
40
28060500010200
28060500010200
N281
Hardened
5
1.0
4.5
10
3
0.5
5
200
100
28060500010160
28060500010160
N281
Hardened
5
1.0
4.5
10
3
0.5
5
160
80
28060500010125
28060500010125
N281
Hardened
5
1.0
4.5
10
3
0.5
5
125
63
28060500010100
28060500010100
N281
Hardened
5
1.0
4.5
10
3
0.5
5
100
50
28060500012080
28060500012080
N281
Hardened
5
1.2
4.5
10
3
0.5
5
80
40
28060500012200
28060500012200
N281
Hardened
5
1.2
4.5
10
3
0.5
5
200
100
28060500012160
28060500012160
N281
Hardened
5
1.2
4.5
10
3
0.5
5
160
80
28060500012125
28060500012125
N281
Hardened
5
1.2
4.5
10
3
0.5
5
125
63
28060500012100
28060500012100
N281
Hardened
5
1.2
4.5
10
3
0.5
5
100
50
28060500015100
28060500015100
N281
Hardened
5
1.5
4.5
10
3
0.5
5
100
50
28060500015200
28060500015200
N281
Hardened
5
1.5
4.5
10
3
0.5
5
200
100
28060500015160
28060500015160
N281
Hardened
5
1.5
4.5
10
3
0.5
5
160
80
28060500015125
28060500015125
N281
Hardened
5
1.5
4.5
10
3
0.5
5
125
63
28060600010080
28060600010080
N281
Hardened
6
1.0
5.5
12
5
0.5
5
80
40
28060600010200
28060600010200
N281
Hardened
6
1.0
5.5
12
5
0.5
5
200
100
28060600010160
28060600010160
N281
Hardened
6
1.0
5.5
12
5
0.5
5
160
80
28060600010125
28060600010125
N281
Hardened
6
1.0
5.5
12
5
0.5
5
125
63
28060600010100
28060600010100
N281
Hardened
6
1.0
5.5
12
5
0.5
5
100
50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N271 Form C - Standard punches according to DIN 9861 / ISO 6752 form C N27...
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表