目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
N16 - Supporto - N16
PlaSteel
Ranco
Standard Parts for Moulds
Accessories
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/accessories/r0123.prj},{NB=R0123-01-0034},{COD=R0123-01-0034},{D=60},{L=156},{L1=20},{M=M8},{M1=M10},{MAT=1.7139},{MX=8},{M1X=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
d
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
M
[mm]
M1
M
[mm]
MAT
Material
ⁿ/ₐ
R0123-01-0001
R0123-01-0001
32
46
15
M6
M8
1.7139
R0123-01-0002
R0123-01-0002
32
56
15
M6
M8
1.7139
R0123-01-0003
R0123-01-0003
32
66
15
M6
M8
1.7139
R0123-01-0004
R0123-01-0004
32
76
15
M6
M8
1.7139
R0123-01-0005
R0123-01-0005
32
86
15
M6
M8
1.7139
R0123-01-0006
R0123-01-0006
32
96
15
M6
M8
1.7139
R0123-01-0007
R0123-01-0007
32
116
15
M6
M8
1.7139
R0123-01-0008
R0123-01-0008
32
136
15
M6
M8
1.7139
R0123-01-0009
R0123-01-0009
40
46
20
M8
M10
1.7139
R0123-01-0010
R0123-01-0010
40
56
20
M8
M10
1.7139
R0123-01-0011
R0123-01-0011
40
66
20
M8
M10
1.7139
R0123-01-0012
R0123-01-0012
40
76
20
M8
M10
1.7139
R0123-01-0013
R0123-01-0013
40
86
20
M8
M10
1.7139
R0123-01-0014
R0123-01-0014
40
96
20
M8
M10
1.7139
R0123-01-0015
R0123-01-0015
40
116
20
M8
M10
1.7139
R0123-01-0016
R0123-01-0016
40
136
20
M8
M10
1.7139
R0123-01-0017
R0123-01-0017
40
156
20
M8
M10
1.7139
R0123-01-0018
R0123-01-0018
50
46
20
M8
M10
1.7139
R0123-01-0019
R0123-01-0019
50
56
20
M8
M10
1.7139
R0123-01-0020
R0123-01-0020
50
66
20
M8
M10
1.7139
R0123-01-0021
R0123-01-0021
50
76
20
M8
M10
1.7139
R0123-01-0022
R0123-01-0022
50
86
20
M8
M10
1.7139
R0123-01-0023
R0123-01-0023
50
96
20
M8
M10
1.7139
R0123-01-0024
R0123-01-0024
50
116
20
M8
M10
1.7139
R0123-01-0025
R0123-01-0025
50
136
20
M8
M10
1.7139
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表