N120 - Threaded to Push-In Adapter
ASCO Numatics
In Motion
Accessories
Fittings
Metric
Powered by
CAD模型選擇
{numatics/in_motion/accessories/fittings/metric/n120.prj},{NB=N120-006-001},{MODEL=N120},{TS=006},{THS=001},{T=6.0},{G=1/4},{GN=13.157},{GK=11.4450},{D=4.0},{L=28.3},{L1=6.0},{L2=15.3},{SW=15},{Z=1},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
MODEL
Model
ⁿ/ₐ
T
Tube Diameter
[mm]
G
Thread
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
N120-004-005
N120
4.0
M5
2.0
23.0
4.0
14.0
9
N120-004-000
N120
4.0
1/8
2.0
26.7
5.7
14.0
12
N120-004-001
N120
4.0
1/4
2.0
27.0
6.0
14.0
15
N120-005-005
N120
5.0
M5
2.0
24.0
4.0
15.0
9
N120-005-000
N120
5.0
1/8
3.0
27.7
5.7
15.0
12
N120-005-001
N120
5.0
1/4
3.0
28.0
6.0
15.0
15
N120-006-005
N120
6.0
M5
2.0
24.3
4.0
15.3
9
N120-006-000
N120
6.0
1/8
4.0
28.0
5.7
15.3
12
N120-006-001
N120
6.0
1/4
4.0
28.3
6.0
15.3
15
N120-008-000
N120
8.0
1/8
6.0
30.7
5.7
18.0
12
N120-008-001
N120
8.0
1/4
6.0
31.0
6.0
18.0
15
N120-008-002
N120
8.0
3/8
6.0
32.0
6.5
18.0
18
N120-010-001
N120
10.0
1/4
8.0
34.0
6.0
21.0
15
N120-010-002
N120
10.0
3/8
8.0
35.0
6.5
21.0
18
N120-010-003
N120
10.0
1/2
8.0
40.0
9.5
21.0
18
N120-012-001
N120
12.0
1/4
10.0
36.0
6.0
23.0
15
N120-012-002
N120
12.0
3/8
10.0
37.0
6.5
23.0
18
N120-012-003
N120
12.0
1/2
10.0
42.0
9.5
23.0
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表