MxxMxxPAzzzz - Reduction metric
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
Reduction metric PA6 from PA6 V-0
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/red_met_pa6/mxxmxxpazzzz.prj},{NB=M40M16 PA/SW},{L=10},{SW1=46},{EK=50.5},{H=16.0},{STGEW=15.8},{PACK=50},{TEMPV=-40},{TEMPH=100},{VER=11},{NDM=40.000},{NDM2=16.0},{L1=10.000},{A1=33.500},{A2=20.500},{LA1=13.000},{EF003719=16},{EF003720=40},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNRX=M40M16 PA/SW},{ARTNR1=M40M16},{A=M40x1.5},{B=M16x1.5},{MATK=PA6 GF30},{MATF=RAL 9005 tiefschwarz},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=M40M16_PA/SW},{DESCSHORT=PA-REDUKTION M40/M16 X1,5},{DESCLONG=zum Reduzieren einer Gewinde- oder Durchgangsbohrung auf eine kleinere Gewindegröße, RAL9005, Zubehör Metrisch Kunststoff},{INTNO=4024092009778},{MANUNAME=Jacob GmbH}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
B
Connecting thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
ⁿ/ₐ
EK
Across corners
ⁿ/ₐ
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
M16M12 PA
M16M12 PA
M16x1.5
M12x1.5
8
24
26.5
12.0
2.7
PA6 GF30
RAL 7035 light grey
100
-40
100
M16M12 PA/SW
M16M12 PA/SW
M16x1.5
M12x1.5
8
24
26.5
12.0
2.7
PA6 GF30
RAL 9005 jet black
100
-40
100
M20M12 PA
M20M12 PA
M20x1.5
M12x1.5
8
24
26.5
12.0
3.7
PA6 GF30
RAL 7035 light grey
100
-40
100
M20M12 PA/SW
M20M12 PA/SW
M20x1.5
M12x1.5
8
24
26.5
12.0
3.7
PA6 GF30
RAL 9005 jet black
100
-40
100
M20M16 PA
M20M16 PA
M20x1.5
M16x1.5
8
24
26.5
12.0
2.5
PA6 GF30
RAL 7035 light grey
100
-40
100
M20M16 PA/SW
M20M16 PA/SW
M20x1.5
M16x1.5
8
24
26.5
12.0
2.5
PA6 GF30
RAL 9005 jet black
100
-40
100
M25M12 PA
M25M12 PA
M25x1.5
M12x1.5
8
29
32.0
14.0
8.0
PA6 GF30
RAL 7035 light grey
100
-40
100
M25M12 PA/SW
M25M12 PA/SW
M25x1.5
M12x1.5
8
29
32.0
14.0
8.0
PA6 GF30
RAL 9005 jet black
100
-40
100
M25M16 PA
M25M16 PA
M25x1.5
M16x1.5
8
29
32.0
14.0
6.6
PA6 GF30
RAL 7035 light grey
100
-40
100
M25M16 PA/SW
M25M16 PA/SW
M25x1.5
M16x1.5
8
29
32.0
14.0
6.6
PA6 GF30
RAL 9005 jet black
100
-40
100
M25M20 PA
M25M20 PA
M25x1.5
M20x1.5
8
29
32.0
14.0
4.7
PA6 GF30
RAL 7035 light grey
100
-40
100
M25M20 PA/SW
M25M20 PA/SW
M25x1.5
M20x1.5
8
29
32.0
14.0
4.7
PA6 GF30
RAL 9005 jet black
100
-40
100
M32M12 PA
M32M12 PA
M32x1.5
M12x1.5
10
36
40.0
16.0
10.0
PA6 GF30
RAL 7035 light grey
50
-40
100
M32M12 PA/SW
M32M12 PA/SW
M32x1.5
M12x1.5
10
36
40.0
16.0
10.0
PA6 GF30
RAL 9005 jet black
50
-40
100
M32M16 PA
M32M16 PA
M32x1.5
M16x1.5
10
36
40.0
16.0
9.9
PA6 GF30
RAL 7035 light grey
50
-40
100
M32M16 PA/SW
M32M16 PA/SW
M32x1.5
M16x1.5
10
36
40.0
16.0
9.9
PA6 GF30
RAL 9005 jet black
50
-40
100
M32M20 PA
M32M20 PA
M32x1.5
M20x1.5
10
36
40.0
16.0
10.2
PA6 GF30
RAL 7035 light grey
50
-40
100
M32M20 PA/SW
M32M20 PA/SW
M32x1.5
M20x1.5
10
36
40.0
16.0
10.2
PA6 GF30
RAL 9005 jet black
50
-40
100
M32M25 PA
M32M25 PA
M32x1.5
M25x1.5
10
36
40.0
16.0
7.9
PA6 GF30
RAL 7035 light grey
50
-40
100
M32M25 PA/SW
M32M25 PA/SW
M32x1.5
M25x1.5
10
36
40.0
16.0
7.9
PA6 GF30
RAL 9005 jet black
50
-40
100
M40M16 PA
M40M16 PA
M40x1.5
M16x1.5
10
46
50.5
16.0
15.8
PA6 GF30
RAL 7035 light grey
50
-40
100
M40M16 PA/SW
M40M16 PA/SW
M40x1.5
M16x1.5
10
46
50.5
16.0
15.8
PA6 GF30
RAL 9005 jet black
50
-40
100
M40M20 PA
M40M20 PA
M40x1.5
M20x1.5
10
46
50.5
16.0
16.5
PA6 GF30
RAL 7035 light grey
50
-40
100
M40M20 PA/SW
M40M20 PA/SW
M40x1.5
M20x1.5
10
46
50.5
16.0
16.5
PA6 GF30
RAL 9005 jet black
50
-40
100
M40M25 PA
M40M25 PA
M40x1.5
M25x1.5
10
46
50.5
16.0
14.0
PA6 GF30
RAL 7035 light grey
50
-40
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表