您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MXQ-DT - Metal Stopper, Retraction Stroke End
SMC
bp2_combination_cylinder
New MXQ Air Slide Table
accessories
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/new_mxq/accessories/mxq-dt_asmtab.prj},{NB=MXQA-DT20},{MODEL2=MXQA-DT20},{SIZE=MXQ20(A)},{ASIZE=MXQ20A},{MODEL1=MXQA-DS20},{MODEL3=MXQA-A2038},{OMSC=},{AA=57.000},{DD=13.000},{LL2=30.000},{A=47.000},{A1=4.400},{B=17.000},{C=6.000},{D=10.000},{E=36.000},{F=11.200},{G=16.200},{M=M12x1},{MRA=12.000},{MRP=1.000},{P=M6x12},{PRA=6.000},{PRP=12.000},{H=0.000},{L1=17.000},{L2=20.000},{D1=17.000},{D2=3.400},{A11=57.000},{B11=31.000},{C11=20.000},{D11=30.000},{E11=19.000},{A12=67.000},{B12=41.000},{C12=30.000},{D12=40.000},{E12=29.000},{PPATH=assembly/mxq-dt_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIZE
Applicable actuator
ⁿ/ₐ
MODEL3
Metal stopper only
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
M
[mm]
MXQA-DT8
MXQ6(A)
MXQA-A838
30.000
8.000
3.000
5.000
M6x0.75
MXQA-DT8
MXQ8(A/C)
MXQA-A838
30.000
8.000
3.000
5.000
M6x0.75
MXQA-DT12
MXQ12(A/C)
MXQA-A1238
35.000
10.000
4.000
6.500
M8x1
MXQA-DT16
MXQ16(A)
MXQA-A1638
40.000
12.000
5.000
8.000
M10x1
MXQA-DT20
MXQ20(A)
MXQA-A2038
47.000
17.000
6.000
10.000
M12x1
MXQA-DT25
MXQ25(A)
MXQA-A2538
54.000
19.000
6.000
11.000
M14x1.5
MXQA-DT8
MXQ6B
MXQA-A838
30.000
8.000
3.000
5.000
M6x0.75
MXQA-DT12
MXQ8B
MXQA-A1238
35.000
10.000
4.000
6.500
M8x1
MXQA-DT16
MXQ12B
MXQA-A1638
40.000
12.000
5.000
8.000
M10x1
MXQA-DT20
MXQ16B
MXQA-A2038
47.000
17.000
6.000
10.000
M12x1
MXQA-DT25
MXQ20B
MXQA-A2538
54.000
19.000
6.000
11.000
M14x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MXQ-CT - Metal Stopper With Bumper, Retraction Stroke End
SMC
26.09.2023
MXQ - with Recirculating Linear Guide
SMC
28.09.2023
External Stopper - Sold Separately Options: External Stopper (Order Separat...
SMC Corporation
01.07.2024
MXQ_C - Air Slide Table One Side Piping Type
SMC Corporation
01.07.2024
MXQ_Z - Air Slide Table Height Exchange Type
SMC Corporation
01.07.2024
MXQ_A-X2192 - Both Sides Piping Type/Dual Stroke Cylinder
SMC Corporation
01.07.2024
MK-Z - Rotary Clamp Cylinder: Standard
SMC Corporation
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表