您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MXQ-CT - Metal Stopper With Bumper, Retraction Stroke End
SMC
bp2_combination_cylinder
New MXQ Air Slide Table
accessories
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/new_mxq/accessories/mxq-ct_asmtab.prj},{NB=MXQA-CT20},{MODEL2=MXQA-CT20},{SIZE=MXQ20(A)},{ASIZE=MXQ20A},{MODEL1=MXQA-CS20},{MODEL3=MXQA-A2087},{OMSC=},{AA=57.000},{DD=13.000},{LL2=30.000},{A=47.000},{A1=4.400},{B=17.000},{C=6.000},{D=10.000},{E=36.000},{F=11.200},{G=16.200},{M=M12x1},{MRA=12.000},{MRP=1.000},{P=M6x12},{PRA=6.000},{PRP=12.000},{H=0.000},{L1=17.000},{L2=20.000},{D1=17.000},{D2=3.400},{A11=57.000},{B11=31.000},{C11=20.000},{D11=30.000},{E11=19.000},{A12=67.000},{B12=41.000},{C12=30.000},{D12=40.000},{E12=29.000},{PPATH=assembly/mxq-ct_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SIZE
Applicable Actuator
ⁿ/ₐ
MODEL3
Single Metal Stopper with Bumper
ⁿ/ₐ
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
M
[mm]
H
[mm]
MXQA-CT8
MXQ6A
MXQA-A887
30.000
2.000
8.000
3.000
5.000
M6x0.75
0.000
MXQA-CT8
MXQ8(A/C)
MXQA-A887
30.000
2.000
8.000
3.000
5.000
M6x0.75
0.000
MXQA-CT12
MXQ12(A/C)
MXQA-A1287
35.000
2.800
10.000
4.000
6.500
M8x1
0.000
MXQA-CT16
MXQ16(A)
MXQA-A1687
40.000
3.600
12.000
5.000
8.000
M10x1
0.000
MXQA-CT20
MXQ20(A)
MXQA-A2087
47.000
4.400
17.000
6.000
10.000
M12x1
0.000
MXQA-CT25
MXQ25(A)
MXQA-A2587
54.000
5.500
19.000
6.000
11.000
M14x1.5
0.000
MXQB-CT8
MXQ8B
MXQB-A887
35.000
2.000
10.000
4.000
6.500
M8x1
6.800
MXQB-CT12
MXQ12B
MXQB-A1287
40.000
2.800
12.000
5.000
8.000
M10x1
8.800
MXQB-CT16
MXQ16B
MXQB-A1687
47.000
3.600
17.000
6.000
10.000
M12x1
10.800
MXQB-CT20
MXQ20B
MXQB-A2087
54.000
4.400
19.000
6.000
11.000
M14x1.5
12.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
External Stopper - Sold Separately Options: External Stopper (Order Separat...
SMC Corporation
01.07.2024
MXQ - Air Slide Table
SMC Corporation
01.07.2024
MXQ-JS - Shock Absorber (RJ), Extension Stroke End
SMC
26.09.2023
MXQ-CS - Metal Stopper With Bumper, Extension Stroke End
SMC
26.09.2023
MXQ_A - Air Slide Table Both Sides Piping Type
SMC
28.09.2023
MXQ-DT - Metal Stopper, Retraction Stroke End
SMC
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表