目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
MT5, MT6 - Trunnion mounting, front or rear
Aventics
Cylinder accessories
Cylinder mountings, series CM1
Trunnion mountings
Powered by
CAD模型選擇
{aventics/cylinder_accessories/cyl_mountings_series_cm1/trunion_mountings/mt5_mt6_trun_moun_front_rear.prj},{NB=1827001611},{CNSORDERNO=1827001611},{D=50},{D0=40},{D1=9.0},{D2=15},{L1=10.0},{TD=16},{TG=46.5},{TK=24},{TL=16},{TM=75},{UW=65},{V=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Piston diameter
[mm]
D0
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Depth
[mm]
TD
Diameter
[mm]
TG
Distance
[mm]
TK
Thickness
[mm]
TL
Length
[mm]
TM
Width
[mm]
UW
Width
[mm]
1825805360
1825805360
20
18
5.5
10
8.0
12
22.0
14
12
38
35
1825805361
1825805361
25
22
5.5
10
8.0
12
26.0
14
12
42
39
R412026354
R412026354
25
24
5.5
10
8.0
12
26.0
14
12
42
39
1827001609
1827001609
32
30
6.6
11
7.5
12
32.5
16
12
50
48
1827001610
1827001610
40
35
6.6
11
7.5
16
38.0
20
16
63
56
1827001611
1827001611
50
40
9.0
15
10.0
16
46.5
24
16
75
65
1827002046
1827002046
63
45
9.0
15
10.0
20
56.5
24
20
90
75
1827001613
1827001613
80
45
11.0
18
16.0
20
72.0
28
20
110
100
1827001614
1827001614
100
55
11.0
18
25.5
25
89.0
38
25
132
120
1827001615
1827001615
125
60
14.0
20
34.0
25
110.0
46
25
160
145
1827001616
1827001616
160
65
18.0
26
38.0
32
140.0
50
32
200
184
1827001617
1827001617
200
75
18.0
26
40.0
32
175.0
60
32
250
224
1827001618
1827001618
250
90
22.0
33
57.0
40
220.0
70
40
320
286
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表