目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
MSMBP - Plain front panels
nVent HOFFMAN
Accessories
Floor Standing
Steel
Power Distribution
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/steel/power_distribution/msmbp.prj},{NB=MSMBP2508R5(0)},{ITEM=MSMBP2508R5},{DETAIL=0},{INFO=Info PDF},{DES=Plain front panel, 250x800},{MAT=Steel},{H=250},{W=800},{MPH=249},{MPW=703},{MASS=2.5},{EAN=8713574214934},{TARIFFN=94039010},{MI=URL},{X=218.1403},{Z=243.280},{A=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
MPH
Mounting plate height
[mm]
MPW
Mounting plate width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
MSMBP0506R5
MSMBP0506R5
Plain front panel, 50x600
Steel
50
600
49
503
0.4
8713574131514
MSMBP0508R5
MSMBP0508R5
Plain front panel, 50x800
Steel
50
800
49
703
0.5
8713574178212
MSMBP1006R5
MSMBP1006R5
Plain front panel, 100x60...
Steel
100
600
99
503
0.8
8713574131521
MSMBP1008R5
MSMBP1008R5
Plain front panel, 100x80...
Steel
100
800
99
703
1.0
8713574178243
MSMBP1506R5
MSMBP1506R5
Plain front panel, 150x60...
Steel
150
600
149
503
1.2
8713574131545
MSMBP1508R5
MSMBP1508R5
Plain front panel, 150x80...
Steel
150
800
149
703
1.5
8713574178311
MSMBP2006R5
MSMBP2006R5
Plain front panel, 200x60...
Steel
200
600
199
503
1.5
8713574178342
MSMBP2008R5
MSMBP2008R5
Plain front panel, 200x80...
Steel
200
800
199
703
2.0
8713574178359
MSMBP2506R5
MSMBP2506R5
Plain front panel, 250x60...
Steel
250
600
249
503
1.9
8713574178373
MSMBP2508R5
MSMBP2508R5
Plain front panel, 250x80...
Steel
250
800
249
703
2.5
8713574214934
MSMBP3006R5
MSMBP3006R5
Plain front panel, 300x60...
Steel
300
600
299
503
2.3
8713574131569
MSMBP3008R5
MSMBP3008R5
Plain front panel, 300x80...
Steel
300
800
299
703
3.0
8713574178403
MSMBP4006R5
MSMBP4006R5
Plain front panel, 400x60...
Steel
400
600
399
503
3.0
8713574180994
MSMBP4008R5
MSMBP4008R5
Plain front panel, 400x80...
Steel
400
800
399
703
4.0
8713574214200
MSMBP4506R5
MSMBP4506R5
Plain front panel, 450x60...
Steel
450
600
449
503
3.4
8713574131576
MSMBP4508R5
MSMBP4508R5
Plain front panel, 450x80...
Steel
450
800
449
703
4.5
8713574178441
MSMBP5006R5
MSMBP5006R5
Plain front panel, 500x60...
Steel
500
600
499
503
3.7
8713574181007
MSMBP5008R5
MSMBP5008R5
Plain front panel, 500x80...
Steel
500
800
499
703
5.0
8713574214217
MSMBP6006R5
MSMBP6006R5
Plain front panel, 600x60...
Steel
600
600
599
503
4.5
8713574131583
MSMBP6008R5
MSMBP6008R5
Plain front panel, 600x80...
Steel
600
800
599
703
6.0
8713574178489
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表