目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MSM-R - Pivoting connecting clamps
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
MSM-R
Powered by
CAD模型選擇
{elesa/general_catalogue/10/3_connecting_clamps/msm_r/msm_r.prj},{NB=Pivoting connecting clamps MSM-R-20-30-Q-MT},{CODE=500704},{DESCRIPTION=MSM-R-20-30-Q-MT},{DIM01=20},{DIM02=10.0},{DIM03=6.5},{DIM04=M6},{DIM05=70},{DIM06=30},{DIM07=55.0},{DIM08=39},{DIM09=15.0},{DIM10=33.5},{DIM11=16},{DIM12=GN 511.1-M6-30-S/K},{DIM13=GN 511-M6-30},{WEIGHT=100},{NDM=6.000},{DK=10.0},{COLOR=0.75,0.75,0.75,0.00},{DIM11X=16.000},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
L
[mm]
DIM06
B
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
h1
[mm]
DIM10
f
[mm]
DIM11
s
ⁿ/ₐ
DIM12
d2 Clamping kit
ⁿ/ₐ
DIM13
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Pivoting connecting clamp...
500653
MSM-R-8-16-Q-ANB
8
7.0
4.5
M4
40
16
32.0
23
8.0
18.5
-
GN 511.1-M4-16-S/K
GN 511-M4-16
19
Pivoting connecting clamp...
500663
MSM-R-10-20-Q-ANB
10
8.5
5.5
M5
50
20
40.0
29
10.0
23.0
8
GN 511.1-M5-20-S/K
GN 511-M5-20
36
Pivoting connecting clamp...
500673
MSM-R-12-20-Q-ANB
12
8.5
5.5
M5
50
20
40.0
29
10.0
23.0
10
GN 511.1-M5-20-S/K
GN 511-M5-20
46
Pivoting connecting clamp...
500683
MSM-R-15-25-Q-ANB
15
10.0
6.5
M6
62
25
49.5
36
12.5
29.0
12
GN 511.1-M6-25-S/K
GN 511-M6-25
66
Pivoting connecting clamp...
500693
MSM-R-16-25-Q-ANB
16
10.0
6.5
M6
62
25
49.5
36
12.5
29.0
-
GN 511.1-M6-25-S/K
GN 511-M5-25
69
Pivoting connecting clamp...
500703
MSM-R-20-30-Q-ANB
20
10.0
6.5
M6
70
30
55.0
39
15.0
33.5
16
GN 511.1-M6-30-S/K
GN 511-M6-30
101
Pivoting connecting clamp...
500654
MSM-R-8-16-Q-MT
8
7.0
4.5
M4
40
16
32.0
23
8.0
18.5
-
GN 511.1-M4-16-S/K
GN 511-M4-16
18
Pivoting connecting clamp...
500664
MSM-R-10-20-Q-MT
10
8.5
5.5
M5
50
20
40.0
29
10.0
23.0
8
GN 511.1-M5-20-S/K
GN 511-M5-20
35
Pivoting connecting clamp...
500674
MSM-R-12-20-Q-MT
12
8.5
5.5
M5
50
20
40.0
29
10.0
23.0
10
GN 511.1-M5-20-S/K
GN 511-M5-20
45
Pivoting connecting clamp...
500684
MSM-R-15-25-Q-MT
15
10.0
6.5
M6
62
25
49.5
36
12.5
29.0
12
GN 511.1-M6-25-S/K
GN 511-M6-25
65
Pivoting connecting clamp...
500694
MSM-R-16-25-Q-MT
16
10.0
6.5
M6
62
25
49.5
36
12.5
29.0
-
GN 511.1-M6-25-S/K
GN 511-M5-25
68
Pivoting connecting clamp...
500704
MSM-R-20-30-Q-MT
20
10.0
6.5
M6
70
30
55.0
39
15.0
33.5
16
GN 511.1-M6-30-S/K
GN 511-M6-30
100
Pivoting connecting clamp...
500651
MSM-R-8-16-P-ANB
8
7.0
4.5
M4
40
16
32.0
23
8.0
18.5
-
GN 511.1-M4-16-S/K
GN 511-M4-16
19
Pivoting connecting clamp...
500661
MSM-R-10-20-P-ANB
10
8.5
5.5
M5
50
20
40.0
29
10.0
23.0
8
GN 511.1-M5-20-S/K
GN 511-M5-20
37
Pivoting connecting clamp...
500671
MSM-R-12-20-P-ANB
12
8.5
5.5
M5
50
20
40.0
29
10.0
23.0
10
GN 511.1-M5-20-S/K
GN 511-M5-20
46
Pivoting connecting clamp...
500681
MSM-R-15-25-P-ANB
15
10.0
6.5
M6
62
25
49.5
36
12.5
29.0
12
GN 511.1-M6-25-S/K
GN 511-M6-25
66
Pivoting connecting clamp...
500691
MSM-R-16-25-P-ANB
16
10.0
6.5
M6
62
25
49.5
36
12.5
29.0
-
GN 511.1-M6-25-S/K
GN 511-M5-25
71
Pivoting connecting clamp...
500701
MSM-R-20-30-P-ANB
20
10.0
6.5
M6
70
30
55.0
39
15.0
33.5
16
GN 511.1-M6-30-S/K
GN 511-M6-30
101
Pivoting connecting clamp...
500652
MSM-R-8-16-P-MT
8
7.0
4.5
M4
40
16
32.0
23
8.0
18.5
-
GN 511.1-M4-16-S/K
GN 511-M4-16
18
Pivoting connecting clamp...
500662
MSM-R-10-20-P-MT
10
8.5
5.5
M5
50
20
40.0
29
10.0
23.0
8
GN 511.1-M5-20-S/K
GN 511-M5-20
36
Pivoting connecting clamp...
500672
MSM-R-12-20-P-MT
12
8.5
5.5
M5
50
20
40.0
29
10.0
23.0
10
GN 511.1-M5-20-S/K
GN 511-M5-20
45
Pivoting connecting clamp...
500682
MSM-R-15-25-P-MT
15
10.0
6.5
M6
62
25
49.5
36
12.5
29.0
12
GN 511.1-M6-25-S/K
GN 511-M6-25
65
Pivoting connecting clamp...
500692
MSM-R-16-25-P-MT
16
10.0
6.5
M6
62
25
49.5
36
12.5
29.0
-
GN 511.1-M6-25-S/K
GN 511-M5-25
70
Pivoting connecting clamp...
500702
MSM-R-20-30-P-MT
20
10.0
6.5
M6
70
30
55.0
39
15.0
33.5
16
GN 511.1-M6-30-S/K
GN 511-M6-30
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表