目錄: cpc Europa
Created: 24.07.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
cpc Europa
MR-W SU Series - Linear guide
cpc Europa
Linear Guide
Miniature Linear Guide MR-W Series
Miniature linear guide MR-W SU/ZU series
Powered by
CAD模型選擇
{cpc/linear_guide/miniature_mr_w_series/mr_w_su_zu/mr_w_su_asmtab.prj},{NB=MR 7WL-SU1-V0-N-40.9L-5-5.9-(20.45-0-0-0)},{HIDDEN=1},{PRA=3},{RT=},{LENGTH=WL},{SIZE=7},{ST=SU : End seal + Bottom Seal},{STNB=SU},{BQ=1},{RM=},{PC=V0},{RL=40.9},{PA=},{P1=5},{AG=N},{POS1=20.45},{POS2=0},{POS3=0},{POS4=0},{H=9.0},{W2=5.5},{W1=14},{H1=5.2},{P=30},{P3=0},{DXDXG1=6x3.5x3.5},{D=6.0},{DD=3.5},{G1=3.5},{W=25},{L=40.9},{L1=30.1},{H2=7.4},{P1X=19.0},{P2X=19},{MXG2=M3x3},{NDM=3.000},{G2=3.0},{PHI=1.1},{S=1.9},{T=3.2},{C=0.0},{C0=0.0},{MR0=0},{MP0=0},{MY0=0},{BW=0},{RW=516},{VERS=7.000},{PPATH=../parts/mr_w_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
P3
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
PHI
Ø
[mm]
S
S1
[mm]
T
[mm]
RW
Rail Weight
[g/m]
MR 15WL-SU1-V0-N-74.8L-6-...
MR 15WL
15
SU : End seal + Bottom Se...
28.800
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
74.8
57.6
12.6
35.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 15WN-SU1-V0-N-55.7L-6-...
MR 15WN
15
SU : End seal + Bottom Se...
9.700
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
55.7
38.5
12.6
20.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 12WL-SU1-V0-N-59.8L-6-...
MR 12WL
12
SU : End seal + Bottom Se...
13.800
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
59.8
46.0
10.7
28.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 12WN-SU1-V0-N-44.7L-6-...
MR 12WN
12
SU : End seal + Bottom Se...
38.700
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
44.7
31.0
10.5
15.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 9WL-SU1-V0-N-51L-5-16
MR 9WL
9
SU : End seal + Bottom Se...
16.000
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
51.0
39.5
9.0
24.0
23
M3x3
1.3
2.6
4.0
940
MR 9WN-SU1-V0-N-39.4L-5-3...
MR 9WN
9
SU : End seal + Bottom Se...
34.400
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
39.4
27.9
9.1
12.0
21
M3x3
1.3
2.6
4.0
940
MR 7WL-SU1-V0-N-40.9L-5-5...
MR 7WL
7
SU : End seal + Bottom Se...
5.900
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
40.9
30.1
7.4
19.0
19
M3x3
1.1
1.9
3.2
516
MR 7WN-SU1-V0-N-32L-5-27
MR 7WN
7
SU : End seal + Bottom Se...
27.000
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
32.0
21.2
7.3
10.0
19
M3x3
1.1
1.9
3.2
516
MR 5WL-SU1-V0-N-27.5L-4.7...
MR 5WL
5
SU : End seal + Bottom Se...
22.750
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
27.5
21.2
5.5
11.0
13
M2.5x1.5
0.9
1.2
2.3
280
MR 5WLC-SU1-V0-N-27.5L-4....
MR 5WLC
5
SU : End seal + Bottom Se...
22.750
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
27.5
21.2
5.5
11.0
13
M3/2.5x1.5
0.9
1.2
2.3
280
MR 5WN-SU1-V0-N-21.4L-4.7...
MR 5WN
5
SU : End seal + Bottom Se...
16.650
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
21.4
15.1
5.4
6.5
13
M2.5x1.5
0.9
1.2
2.3
280
MR 5WNC-SU1-V0-N-21.4L-4....
MR 5WNC
5
SU : End seal + Bottom Se...
16.650
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
21.4
15.1
5.4
6.5
13
M3/2.5x1.5
0.9
1.2
2.3
280
MR 3WL-SU1-V0-N-20.3L-4-1...
MR 3WL
3
SU : End seal + Bottom Se...
16.300
4.5
3.0
6
2.7
15
0
4x2.4x1.5
12
20.3
15.1
4.0
8.0
0
M2x1.4
0.3
0.8
1.8
105
MR 3WN-SU1-V0-N-15.4L-4-1...
MR 3WN
3
SU : End seal + Bottom Se...
11.400
4.5
3.0
6
2.7
15
0
4x2.4x1.5
12
15.4
10.0
3.9
4.5
0
M2x1.4
0.3
0.8
1.8
105
MR 2WL-SU1-V0-N-17L-3.4-3...
MR 2WL
2
SU : End seal + Bottom Se...
3.600
4.0
3.0
4
2.6
10
0
2.8x1.8x1.0
10
17.0
11.9
3.1
6.5
0
M2x1.3
0.0
0.0
1.3
69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表