MPEK4 - Modular emergency stop - 40mm key release
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Pilot Devices
Operators
Modular range
Emergency stop pushbuttons
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/pilot_devices/operators/modular_range/emergency_stop_pushbuttons/mpek4.prj},{NB=abb_1SFA611525R1201_MPEK4-12R Emergency stop},{PN=1SFA611525R1201},{CTN=85369001},{EXTTYPE=MPEK4-12R},{INVDES=MPEK4-12R Emergency stop},{TYPE=MPEK4-12R},{SN=1SFA611525R1201},{DES=Red Modular Emergency Stop},{LCP=Active},{DESCSHORT=Red Modular Emergency Stop}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Product Id
ⁿ/ₐ
EXTTYPE
Extended Product Type
ⁿ/ₐ
INVDES
Invoice Description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SN
S/N Code Number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
EF000190
Colour button
ⁿ/ₐ
EF006253
Construction type lens
ⁿ/ₐ
EF001423
Diameter cap
[mm]
EF000079
Hole diameter
[mm]
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF001546
Type of button
ⁿ/ₐ
EF001142
Suitable for illumination
ⁿ/ₐ
EF003829
With lighting
ⁿ/ₐ
EF007447
Switching function latching
ⁿ/ₐ
EF001407
Spring-return
ⁿ/ₐ
EF006014
With front ring
ⁿ/ₐ
EF005972
Material front ring
ⁿ/ₐ
EF002429
Colour front ring
ⁿ/ₐ
EF001433
Suitable for emergency stop
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
ABB - 1SFA611525R1101 + M...
1SFA611525R1101
MPEK4-11R
MPEK4-11R Emergency stop
MPEK4-11R
1SFA611525R1101
Red Modular Emergency Sto...
Red Modular Emergency Sto...
The MPEK4-11R Emergency s...
7320500372746
1SFA611525R1101
ABB
Red
Round
40
22
IP66
4X
High
false
false
true
false
false
Other
Other
true
85369001
ABB - 1SFA611525R1201 + M...
1SFA611525R1201
MPEK4-12R
MPEK4-12R Emergency stop
MPEK4-12R
1SFA611525R1201
Red Modular Emergency Sto...
Red Modular Emergency Sto...
The MPEK4-12R Emergency s...
7320500359907
1SFA611525R1201
ABB
Red
Round
40
22
IP66
4X
High
false
false
true
false
false
Other
Other
true
85369001
ABB - 1SFA611525R1301 + M...
1SFA611525R1301
MPEK4-13R
MPEK4-13R Emergency stop
MPEK4-13R
1SFA611525R1301
Red Modular Emergency Sto...
Red Modular Emergency Sto...
The MPEK4-13R Emergency s...
7320500359914
1SFA611525R1301
ABB
Red
Round
40
22
IP66
4X
High
false
false
true
false
false
Other
Other
true
85369001
ABB - 1SFA611525R1106 + M...
1SFA611525R1106
MPEK4-11B
MPEK4-11B Machine Stop
MPEK4-11B
1SFA611525R1106
Black Modular Machine Sto...
Black Modular Machine Sto...
The MPEK4-11B Machine Sto...
7320500372784
1SFA611525R1106
ABB
Black
Round
40
22
IP66
4X
High
false
false
true
false
false
Other
Other
false
85369001
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表