目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
MP14DUMMY - AirLINE Quick Covering plate
Buerkert
Products (A - Z)
mp14
Powered by
CAD模型選擇
{buerkert/produkteaz/mp14/mp14_blindplatte.prj},{NB=MP14_Blindplatte-246929AirLINE Quick Blindplatte},{BUNR=246929},{ACTIVE=1},{WKST=Aluminium},{VN=12},{ZW=nein},{AUSF=AirLINE-Quick-0000-12-00-ALU-BLIND},{ZWE=0},{AUSF2=Q822Q},{A1=52.500},{A2=172.500},{C=8},{C1=41.000},{C2=26.000},{C3=94.000},{C4=161.000},{C5=MIN},{C6=MIN},{C7=MIN},{C8=MIN},{D1=112.500},{D2=236.000},{D3=199.000},{F1=46.600},{F2=166.600},{ZWE1=MIN},{ZWE2=MIN},{ZWE3=MIN},{CNSMASSEXACT=0.594}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
ACTIVE
[mm]
WKST
Material
ⁿ/ₐ
VN
Number of valve ports
ⁿ/ₐ
ZW
intermediate feeding
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
MP14-246933-AirLINE Quick...
246933
1
Aluminium
8
no
AirLINE-Quick-0000-08-00-...
0.500
MP14-246934-AirLINE Quick...
246934
1
Stainless steel
8
no
AirLINE-Quick-0000-08-00-...
1.170
MP14-246925-AirLINE Quick...
246925
1
Aluminium
16
no
AirLINE-Quick-0000-16-00-...
0.710
MP14-246926-AirLINE Quick...
246926
1
Stainless steel
16
no
AirLINE-Quick-0000-16-00-...
1.720
MP14-246935-AirLINE Quick...
246935
1
Aluminium
16
yes
AirLINE-Quick-0000-16-00-...
0.790
MP14-246936-AirLINE Quick...
246936
1
Stainless steel
16
yes
AirLINE-Quick-0000-16-00-...
1.920
MP14-246929-AirLINE Quick...
246929
1
Aluminium
12
no
AirLINE-Quick-0000-12-00-...
0.594
MP14-246930-AirLINE Quick...
246930
1
Stainless steel
12
no
AirLINE-Quick-0000-12-00-...
1.440
MP14-246927-AirLINE Quick...
246927
1
Aluminium
24
no
AirLINE-Quick-0000-24-00-...
0.920
MP14-246928-AirLINE Quick...
246928
1
Stainless steel
24
no
AirLINE-Quick-0000-24-00-...
2.490
MP14-246931-AirLINE Quick...
246931
1
Aluminium
24
yes
AirLINE-Quick-0000-24-00-...
1.000
MP14-246932-AirLINE Quick...
246932
1
Stainless steel
24
yes
AirLINE-Quick-0000-24-00-...
2.470
MP14-246937-AirLINE Quick...
246937
1
Aluminium
4
no
AirLINE-Quick-0000-04-00-...
0.400
MP14-246938-AirLINE Quick...
246938
1
Stainless steel
4
no
AirLINE-Quick-0000-04-00-...
0.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
mp14_8644 - AirLINE Quick
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表