目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - KMA - Attachment from any side | Pivoting | Locking
igus
E-Ketten®
E2 Series R100
Series R167
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/e2_serie_r100/serie_r167/einzeteile/ae_kma_1680.prj},{NB=1680.125.1QF1},{INFO=INFO},{KE=1},{AUS=1},{FLANSCH=QF},{A=137},{B=149},{BI=125},{BINDEX=125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
A
Dimension
[mm]
B
Dimension
[mm]
BI
Inner width Bi
[mm]
1680.050.1QF
1680.050.1QF
62
74
50
1680.075.1QF
1680.075.1QF
87
99
75
1680.100.1QF
1680.100.1QF
112
124
100
1680.115.1QF
1680.115.1QF
127
139
115
1680.125.1QF
1680.125.1QF
137
149
125
1680.150.1QF
1680.150.1QF
162
174
150
1680.175.1QF
1680.175.1QF
187
199
175
1680.200.1QF
1680.200.1QF
212
224
200
1680.225.1QF
1680.225.1QF
237
249
225
1680.250.1QF
1680.250.1QF
262
274
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表