您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Module 5,0 - Spur gear, Material Steel C45 , Module 5.00 , Serie Economy range
HPC
Gears and sprockets
Spur gears
Spur gears 5.0 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/500/module_5_0.prj},{NB=hpc_HG5-20/ECO_S},{DET=S},{Z=20},{P=100},{D=110},{M=80},{A=20},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
Ø Primitive
[mm]
D
Ø Exterior
[mm]
M
Ø Boss
[mm]
A
Ø Pre-bore
[mm]
HPC - HG5-12/ECO
HG5-12/ECO
12
60
70
45
16
HPC - HG5-13/ECO
HG5-13/ECO
13
65
75
50
16
HPC - HG5-14/ECO
HG5-14/ECO
14
70
80
55
20
HPC - HG5-15/ECO
HG5-15/ECO
15
75
85
60
20
HPC - HG5-16/ECO
HG5-16/ECO
16
80
90
65
20
HPC - HG5-17/ECO
HG5-17/ECO
17
85
95
70
20
HPC - HG5-18/ECO
HG5-18/ECO
18
90
100
70
20
HPC - HG5-19/ECO
HG5-19/ECO
19
95
105
70
20
HPC - HG5-20/ECO
HG5-20/ECO
20
100
110
80
20
HPC - HG5-21/ECO
HG5-21/ECO
21
105
115
80
20
HPC - HG5-22/ECO
HG5-22/ECO
22
110
120
80
25
HPC - HG5-23/ECO
HG5-23/ECO
23
115
125
90
25
HPC - HG5-24/ECO
HG5-24/ECO
24
120
130
90
25
HPC - HG5-25/ECO
HG5-25/ECO
25
125
135
90
25
HPC - HG5-26/ECO
HG5-26/ECO
26
130
140
100
25
HPC - HG5-27/ECO
HG5-27/ECO
27
135
145
100
25
HPC - HG5-28/ECO
HG5-28/ECO
28
140
150
100
25
HPC - HG5-29/ECO
HG5-29/ECO
29
145
155
100
25
HPC - HG5-30/ECO
HG5-30/ECO
30
150
160
100
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MR - Metric rack - Steel - Module 1.0 to 6.0
HPC
17.02.2022
22400 - Spur gears in steel, module 5 toothing milled, straight teeth, enga...
norelem
30.04.2024
HG/HPG 5 - Spur gear - Steel 20NCD2 - Module 5.0
HPC
17.02.2022
Module 4,0 - Spur gear, Material Steel C45 , Module 4.00 , Serie Economy r...
HPC
17.02.2022
Module 3,0 - Spur gear, Material Steel C45 , Module 3.00 , Serie Economy r...
HPC
17.02.2022
G/PG 2 - Spur gear - Steel 20NCD2 - Module 2.0
HPC
17.02.2022
Spur Gears - Module 5 (S45C)
KYOUIKU GEAR MFG, CO., LTD.
22.03.2024
QHW-CB-HB-1
VIPDO
26.01.2024
ZHG/ZHPG 5 - Plastic spur gear - Machined delrin - Module 5.0
HPC
17.02.2022
Module 2,0 - Spur gear, Material Steel C45 , Module 2.00 , Serie Economy r...
HPC
17.02.2022
Module 1,5 - Spur gear, Material Steel C45 , Module 1.50 , Serie Economy r...
HPC
17.02.2022
G/PG 3 - Spur gear - Steel 20NCD2 - Module 3.0
HPC
17.02.2022
ZC8-ZCG8-0.8m - Spur gear - module 0.8
HEFA
29.04.2024
CL13C2.5,CL13CB2.5,CL13CBH2.5,CL14C2.5,CL14CB2.5,CL14CBH2.5,CL15C2.5,CL15CB...
PRiCi FA
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表