目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 63365 - Handwheel diaphragm valve with clamp ends kdv-m300 - epdm diaphragm - stainless steel 316l
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
04 - Vannes à membrane CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/04_vannes_a_membrane_clamp/63365.prj},{NB=bene_inox_663365-25},{REF=663365-25},{MAT=Inox 316L},{DN=25},{DNP=1\"},{D1=22.6},{D2=50.5},{D3=90},{L1=127},{L2=104},{POIDS=0.58},{WEB=https://www.bene-inox.com},{PPATH=63365/63365_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 663365-1525
663365-1525
Inox 316L
15
1/2"
9.4
25.0
33
61
61
0.24
Béné Inox 663365-2025
663365-2025
Inox 316L
20
3/4"
15.8
25.0
60
117
80
0.30
Béné Inox 663365-25
663365-25
Inox 316L
25
1"
22.6
50.5
90
127
104
0.58
Béné Inox 663365-38
663365-38
Inox 316L
38
1"1/2
35.6
50.5
110
159
130
1.00
Béné Inox 663365-51
663365-51
Inox 316L
50
2"
48.6
64.0
128
190
153
3.95
Béné Inox 663365-63
663365-63
Inox 316L
65
2"1/2
60.3
77.5
200
250
264
13.20
Béné Inox 663365-76
663365-76
Inox 316L
80
3"
72.9
91.0
200
250
269
16.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表