Model 62432 - Countersunk head self drilling screw cross recess Pozidrive - DIN 7504 OH - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Machine screws-Tapping screws-self-piercing screws
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/vis_metaux/inox_a2/62432.prj},{NB=emile_maurin_fix_infra_624324,2X16_400},{DES=Vis autoperceuse tête fraisée Pozidrive},{NORME1=DIN 7504 OZ},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=624324,2X16},{LODLEVEL=400},{DXL=4.2x16},{D=4.2},{L=16.0},{KR=2},{DK=8.1},{P=1.400},{D3=3.100},{DK1=9.400},{LG=7.300},{DP=3.600},{A=1.400},{K=2.5},{K1=2.60},{R=1.600},{MH=4.600},{MZ=4.600},{TH=2.600},{TZ=2.500},{IDNR=},{M=2.900},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Revętement
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Height of the head
[mm]
emile_maurin_624323,5X13
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624323,5X13
3.5x13
3.5
13.0
6.8
2.1
emile_maurin_624323,5X16
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624323,5X16
3.5x16
3.5
16.0
6.8
2.1
emile_maurin_624323,5X19
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624323,5X19
3.5x19
3.5
19.0
6.8
2.1
emile_maurin_624323,5X25
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624323,5X25
3.5x25
3.5
25.0
6.8
2.1
emile_maurin_624323,9X13
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624323,9X13
3.9x13
3.9
13.0
7.5
2.3
emile_maurin_624323,9X16
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624323,9X16
3.9x16
3.9
16.0
7.5
2.3
emile_maurin_624323,9X19
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624323,9X19
3.9x19
3.9
19.0
7.5
2.3
emile_maurin_624323,9X25
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624323,9X25
3.9x25
3.9
25.0
7.5
2.3
emile_maurin_624323,9X32
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624323,9X32
3.9x32
3.9
32.0
7.5
2.3
emile_maurin_624323,9X38
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624323,9X38
3.9x38
3.9
38.0
7.5
2.3
emile_maurin_624324,2X13
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,2X13
4.2x13
4.2
13.0
8.1
2.5
emile_maurin_624324,2X16
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,2X16
4.2x16
4.2
16.0
8.1
2.5
emile_maurin_624324,2X19
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,2X19
4.2x19
4.2
19.0
8.1
2.5
emile_maurin_624324,2X22
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,2X22
4.2x22
4.2
22.0
8.1
2.5
emile_maurin_624324,2X25
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,2X25
4.2x25
4.2
25.0
8.1
2.5
emile_maurin_624324,2X32
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,2X32
4.2x32
4.2
32.0
8.1
2.5
emile_maurin_624324,2X38
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,2X38
4.2x38
4.2
38.0
8.1
2.5
emile_maurin_624324,8X16
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,8X16
4.8x16
4.8
16.0
9.5
3.0
emile_maurin_624324,8X19
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,8X19
4.8x19
4.8
19.0
9.5
3.0
emile_maurin_624324,8X25
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,8X25
4.8x25
4.8
25.0
9.5
3.0
emile_maurin_624324,8X32
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,8X32
4.8x32
4.8
32.0
9.5
3.0
emile_maurin_624324,8X38
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,8X38
4.8x38
4.8
38.0
9.5
3.0
emile_maurin_624324,8X45
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,8X45
4.8x45
4.8
45.0
9.5
3.0
emile_maurin_624324,8X50
Vis autoperceuse tête fra...
DIN 7504 OZ
-
Inox A2
-
-
-
624324,8X50
4.8x50
4.8
50.0
9.5
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A2...
FG INOX
25.04.2023
Reference 33341 - Countersunk serrated head self drilling screw six lobe re...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 33431 - Vis autoperceuse tête hexagonale avec rondelle Ø 16 - Acier ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 1879 - Phillips flat countersunk head self-drilling screws form H, fully...
Bossard Catalog
16.05.2024
DIN 7504 O - Steel zinc-plated with wings and ribs
Böllhoff
26.10.2021
DIN 7504 O - Steel zinc-plated
Böllhoff
26.10.2021
BN 68 - Building screws with cone end, partially / fully threaded, with sea...
Bossard Catalog
31.10.2023
SW3 - selfdrilling fastener
SFS
20.02.2024
GB/T 819.2-1997-Z1 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
ASME ≈B18.3 HSSSCPTA - Screws, Set, Width Across Flats, Cup Point, Type A
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表