目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62371 - Two ways ball valve, plain ends - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
05 - Vannes à boule DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/05_vannes_a_boule_din/62371.prj},{NB=bene_inox_262371-50},{REF=262371-50},{MAT=Inox 304},{DN=50},{D=52},{L1=138},{L2=160},{L3=98},{POIDS=1.90},{X=1},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[Kg]
Béné Inox 262371-25
262371-25
Inox 304
25
28
103
120
75
0.90
Béné Inox 262371-32
262371-32
Inox 304
32
34
124
160
83
1.20
Béné Inox 262371-40
262371-40
Inox 304
40
40
131
160
88
1.40
Béné Inox 262371-50
262371-50
Inox 304
50
52
138
160
98
1.90
Béné Inox 662371-25
662371-25
Inox 316L
25
28
103
120
75
0.90
Béné Inox 662371-32
662371-32
Inox 316L
32
34
124
160
83
1.20
Béné Inox 662371-40
662371-40
Inox 316L
40
40
131
160
88
1.40
Béné Inox 662371-50
662371-50
Inox 316L
50
52
138
160
98
1.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表