目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58410 - Handwheel gear reducer for butterfly valve
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58410.prj},{NB=bene_inox_858410-100},{REF=858410-100},{DN=100},{DNP=4\"},{PLATINE=F07},{D=150},{L1=111},{L2=94},{L3=130},{S=11x11},{POIDS=1,2},{INFOS=INFOTEXTE},{X=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
PLATINE
Platine ISO
[Pouces]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 858410-80
858410-80
50 à 80
2" à 3"
F05
100
96
81
105
11x11
0,9
Béné Inox 858410-100
858410-100
100
4"
F07
150
111
94
130
11x11
1,2
Béné Inox 858410-150
858410-150
125 à 150
5" à 6"
F07
150
111
94
130
14x14
1,2
Béné Inox 858410-200
858410-200
200
8"
F10
270
147
126
210
17x17
1,2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表