目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5513 - Coupleur femelle type D - Inox 316 ou aluminium
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
01 - Raccords à cames
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/01_raccords_a_cames/5513.prj},{NB=bene_inox_455133-100},{REF=455133-100},{MAT=Inox 316},{DN=100},{DNP=4''},{D=120,3},{F=4''},{L1=94},{L2=57},{POIDS=2.55},{X=9},{PPATH=5513/5513_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNP
[pouces]
D
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 455133-15
455133-15
Inox 316
15
1/2''
24,1
1/2''
43
28
0.15
Béné Inox 455133-20
455133-20
Inox 316
20
3/4''
32,4
3/4''
48
32
0.23
Béné Inox 455133-25
455133-25
Inox 316
25
1''
37,3
1''
57
37
0.34
Béné Inox 455133-32
455133-32
Inox 316
32
1''1/4
46
1''1/4
64
43
0.63
Béné Inox 455133-40
455133-40
Inox 316
40
1''1/2
54
1''1/2
64
44
0.70
Béné Inox 455133-50
455133-50
Inox 316
50
2''
63,8
2''
73
51
0.89
Béné Inox 455133-65
455133-65
Inox 316
65
2''1/2
76,5
2''1/2
81
52
1.12
Béné Inox 455133-80
455133-80
Inox 316
80
3''
92,2
3''
83
54
1.68
Béné Inox 455133-100
455133-100
Inox 316
100
4''
120,3
4''
94
57
2.55
Béné Inox 755133-15
755133-15
Aluminium
15
1/2''
24,1
1/2''
43
28
0.15
Béné Inox 755133-20
755133-20
Aluminium
20
3/4''
32,4
3/4''
48
32
0.23
Béné Inox 755133-25
755133-25
Aluminium
25
1''
37,3
1''
57
37
0.34
Béné Inox 755133-32
755133-32
Aluminium
32
1''1/4
46
1''1/4
64
43
0.63
Béné Inox 755133-40
755133-40
Aluminium
40
1''1/2
54
1''1/2
64
44
0.70
Béné Inox 755133-50
755133-50
Aluminium
50
2''
63,8
2''
73
51
0.89
Béné Inox 755133-65
755133-65
Aluminium
65
2''1/2
76,5
2''1/2
81
52
1.12
Béné Inox 755133-80
755133-80
Aluminium
80
3''
92,2
3''
83
54
1.68
Béné Inox 755133-100
755133-100
Aluminium
100
4''
120,3
4''
94
57
2.55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5514 - BSP threaded female adapter - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5512 - Coupler with hose shank - NBR gasket - Stainless steel 316 - A...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5504 - Adapter with hose shank and collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 5516 - BSPT threaded male adapter - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5517 - DC cap for adapter - NBR gasket - Stainless steel 316 - Alumin...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5511 - BSPT threaded coupler - NBR gasket - Stainless steel 316 - Alu...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5515 - Adapter with hose shank - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 5518 - DP plug for coupler - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5235 - Weld end hexagonal nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
DIN 741/555 (1987) - Wire rope clip
Fabory
13.02.2023
Model 5627 - ISO pipe cap, thickness 2 mm - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5264 - Hexagon male hose nipple (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5521 - Coupler with butt welding end - NBR gasket - Stainless steel 3...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表