目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5325 - Female / female union NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
01 - Raccords série 3000 lbs extrémités filetées (NPT)
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/53_serie_3000/01_raccords_serie_3000_lbs_extremites_filetees/5325.prj},{NB=bene_inox_653255-20},{REF=653255-20},{MAT=Inox 316 L},{DN=20},{F=3/4\"},{L=57},{S1=55},{S2=35},{KG=0.540},{SW1=35.000},{L1=17.500},{L2=22.500},{L3=17.000},{D1=22.500},{D2=22.000},{D3=45.000},{D4=38.000},{H=14.100},{G=21.000},{DF=26.670},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F
[pouces]
L
[mm]
S1
[mm]
S2
[mm]
KG
Poids
[kg]
Béné Inox 653255-8
653255-8
Inox 316 L
8
1/4"
41
41
25
0.180
Béné Inox 653255-10
653255-10
Inox 316 L
10
3/8"
46
41
25
0.330
Béné Inox 653255-15
653255-15
Inox 316 L
15
1/2"
49
48
28
0.360
Béné Inox 653255-20
653255-20
Inox 316 L
20
3/4"
57
55
35
0.540
Béné Inox 653255-25
653255-25
Inox 316 L
25
1"
63
64
42
0.765
Béné Inox 653255-32
653255-32
Inox 316 L
32
1"1/4
72
76
51
0.975
Béné Inox 653255-40
653255-40
Inox 316 L
40
1"1/2
78
84
58
1.545
Béné Inox 653255-50
653255-50
Inox 316 L
50
2"
90
100
70
2.150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表