目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5316 - Male / female hexagonal reducer NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
01 - Raccords série 3000 lbs extrémités filetées (NPT)
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/53_serie_3000/01_raccords_serie_3000_lbs_extremites_filetees/5316.prj},{NB=bene_inox_653165-2015},{REF=653165-2015},{MAT=Inox 316 L},{DN=20-15},{F1=3/4\"},{F2=1/2\"},{L=25},{S=27},{KG=0.05},{DF1=26.670},{P=14.000},{DF2=21.336},{D1=20},{B=18.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F1
[pouces]
F2
[pouces]
L
[mm]
S
[mm]
KG
Poids
[kg]
Béné Inox 653165-86
653165-86
Inox 316 L
8-6
1/4"
1/8"
17
16
0.03
Béné Inox 653165-108
653165-108
Inox 316 L
10-8
3/8"
1/4"
19
19
0.03
Béné Inox 653165-1510
653165-1510
Inox 316 L
15-10
1/2"
3/8"
22
22
0.04
Béné Inox 653165-2015
653165-2015
Inox 316 L
20-15
3/4"
1/2"
25
27
0.05
Béné Inox 653165-2520
653165-2520
Inox 316 L
25-20
1"
3/4"
28
35
0.09
Béné Inox 653165-3225
653165-3225
Inox 316 L
32-25
1"1/4
1"
29
45
0.22
Béné Inox 653165-4032
653165-4032
Inox 316 L
40-32
1"1/2
1"1/4
31
50
0.38
Béné Inox 653165-5040
653165-5040
Inox 316 L
50-40
2"
1"1/2
33
63
0.47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表