目錄: GETOtec
Created: 05.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GETOtec
Mod. S - Clevis Pin
GETOtec
Linearmodule
Electric cylinders
Series 6E Accessories
Powered by
CAD模型選擇
{getotec/linearmodule/elektrozylinder/6e_zubehoer/spinotto_mod_s_asmtab.prj},{NB=S-50(50)},{MOD=S-50},{PHY=50},{D=12},{L=67.0},{L1=61},{L2=1.1},{L3=3.00},{INFO=Infotext},{R=0.500},{PPATH=spinotto_mod_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MOD
Mod.
ⁿ/ₐ
PHY
Diameter
[mm]
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S-32
S-32
32
10
52.0
46
1.1
3.00
S-40
S-40
40
12
59.0
53
1.1
3.00
S-50
S-50
50
12
67.0
61
1.1
3.00
S-63
S-63
63
16
77.0
71
1.1
3.00
S-80
S-80
80
16
97.0
91
1.1
3.00
S-100
S-100
100
20
121.0
111
1.3
5.00
S-125
S-125
125
25
140.5
132
1.3
4.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表