Mod. GY - Piston Rod Socket Joint
AIR-tec-Vogel
Pneumatic actuation
International Standard Cylinders
Series 6PF Positioning Feedback Cylinders ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Accessories
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_6pf_positioning_feedback/accessori/mod_gy_asmtab.prj},{NB=GY-50-63(50-630)},{IDNR=},{MOD=GY-50-63},{PHY=50-63},{KK=M 16x1.5},{L=112},{CE=50},{L2=8.0},{AX=27},{SW=22},{SW1=19},{L1=27.5},{L3=23},{T=22.0},{D=27},{E=16},{B=22},{C=40},{Z=11.0},{INFO=Infotext},{ZROT=0.0},{KNDM=16.0},{P=1.50},{PPATH=mod_gy_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
PHY
Ø cil.
ⁿ/ₐ
KK
ⁿ/ₐ
L
[mm]
CE
[mm]
L2
[mm]
AX
[mm]
SW
[mm]
SW1
[mm]
L1
[mm]
L3
[mm]
T
Ø T
[mm]
D
Ø D
[mm]
E
[mm]
B
Ø B
[mm]
C
Ø C
[mm]
Z
[mm]
GY-50-63
GY-50-63
50-63
M 16x1.5
112
50
8.0
27
22
19
27.5
23
22.0
27
16
22
40
11.0
GY-80-100
GY-80-100
80-100
M 20x1.5
133
63
10.0
38
30
24
31.5
25
27.5
34
20
27
45
7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表