您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
English (United States)
Modèle R7-98 - Roulement à rotule sur rouleaux étanche - Alésage conique (K) - Série BS2-2200
MICHAUD CHAILLY - Direct Transmission
Roulements
rotule_rouleaux
Powered by
CAD模型選擇
{michaud_chailly_transmission/roulements/rotule_rouleaux/r7_98_skf.prj},{NB=michaud_chailly_BS2-2216-2RSK/VT143},{D1=80.000},{D2=140.000},{L1=40.000},{POIDS=2.400},{DD1=MIN},{DD2=91.700},{DD3=MIN},{D11=129.000},{B1=MIN},{BORE=80.000},{B2=MIN},{B4=MIN},{B5=MIN},{BB=6.000},{K=3.000},{R12=2.000},{G1=MIN},{TB=12.000},{ALPHA=8.2500},{R34=1.00},{PITCH=111.484},{DW=15.550},{LW=12.300},{DDAMIN=MIN},{DDAMAX=MIN},{DBMIN=MIN},{DAMAX=129.000},{BAMIN=MIN},{RAMAX=2.000},{LOAD1=243.000},{LOAD2=270.000},{LOAD3=29.000},{SPEED1=MIN},{SPEED2=2000},{Z=21.000},{II=2.000},{MASS2=MIN},{DESIGNATION=BS2-2216-2RSK/VT143},{REF=BS2-2216-2RSK/VT143},{MODELE=R7-98},{MARQUE=SKF},{JEU=CN},{CAGE=ACIER},{SPECIFICATION=-},{VARIANT=KES3W33},{G=},{PRA=},{PLA=},{SLEEVE=},{POPULAR=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Référence
ⁿ/ₐ
MARQUE
ⁿ/ₐ
JEU
ⁿ/ₐ
CAGE
ⁿ/ₐ
SPECIFICATION
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
POIDS
[kg]
Michaud Chailly BS2-2208-...
BS2-2208-2RSK/VT143
SKF
CN
ACIER
-
40.000
80.000
28.000
0.550
Michaud Chailly BS2-2209-...
BS2-2209-2RSK/VT143
SKF
CN
ACIER
-
45.000
85.000
28.000
0.660
Michaud Chailly BS2-2210-...
BS2-2210-2RSK/VT143
SKF
CN
ACIER
-
50.000
90.000
28.000
0.700
Michaud Chailly BS2-2211-...
BS2-2211-2RSK/C3VT143
SKF
CN
ACIER
-
55.000
100.000
31.000
1.000
Michaud Chailly BS2-2211-...
BS2-2211-2RSK/VT143
SKF
CN
ACIER
-
55.000
100.000
31.000
1.000
Michaud Chailly BS2-2212-...
BS2-2212-2RSK/VT143
SKF
CN
ACIER
-
60.000
110.000
34.000
1.300
Michaud Chailly BS2-2213-...
BS2-2213-2RSK/VT143
SKF
CN
ACIER
-
65.000
120.000
38.000
1.600
Michaud Chailly BS2-2214-...
BS2-2214-2RSK/VT143
SKF
CN
ACIER
-
70.000
125.000
38.000
1.800
Michaud Chailly BS2-2215-...
BS2-2215-2RSK/VT143
SKF
CN
ACIER
-
75.000
130.000
38.000
2.100
Michaud Chailly BS2-2216-...
BS2-2216-2RSK/VT143
SKF
CN
ACIER
-
80.000
140.000
40.000
2.400
Michaud Chailly BS2-2217-...
BS2-2217-2RSK/VT143
SKF
CN
ACIER
-
85.000
150.000
44.000
3.000
Michaud Chailly BS2-2218-...
BS2-2218-2RSK/C3VT143
SKF
CN
ACIER
-
90.000
160.000
48.000
3.700
Michaud Chailly BS2-2218-...
BS2-2218-2RSK/VT143
SKF
CN
ACIER
-
90.000
160.000
48.000
3.700
Michaud Chailly BS2-2220-...
BS2-2220-2RS5K/C3VT143
SKF
CN
ACIER
-
100.000
180.000
55.000
5.500
Michaud Chailly BS2-2220-...
BS2-2220-2RS5K/VT143
SKF
CN
ACIER
-
100.000
180.000
55.000
5.500
Michaud Chailly BS2-2222-...
BS2-2222-2RS5K/VT143
SKF
CN
ACIER
-
110.000
200.000
63.000
7.600
Michaud Chailly BS2-2224-...
BS2-2224-2RS5K/VT143
SKF
CN
ACIER
-
120.000
215.000
69.000
9.750
Michaud Chailly BS2-2226-...
BS2-2226-2CS5K/VT143
SKF
CN
ACIER
-
130.000
230.000
75.000
10.500
Michaud Chailly BS2-2315-...
BS2-2315-2RSK/VT143
SKF
CN
ACIER
-
75.000
160.000
64.000
6.500
Michaud Chailly BS2-2318-...
BS2-2318-2RS5K/VT143
SKF
CN
ACIER
-
90.000
190.000
73.000
9.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表