Modèle H482 - One piece ball valve with reduced bore - female / female BSP
MICHAUD CHAILLY - Direct Transmission
Pneumatique
Electrovannes et vannes
Vannes 1/4 de tour manuelle
Powered by
CAD模型選擇
{michaud_chailly_transmission/pneumatique/vannes/1_4_tour/h482.prj},{NB=michaud_chailly_H482-VBS-I-3/4_1},{REF=H482-VBS-I-3/4},{RACCORDEMENT=3/4\"},{DN=20},{D2=12.5},{L1=59},{L2=88},{H1=48},{V=1},{INFOS=INFOTEXTE},{WEB=WWW},{PPATH=../h482/h482_asmtpl.prj},{KG=0.26}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
RACCORDEMENT
[Inch]
DN
Nominal diameter
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
H1
[mm]
Michaud Chailly H482-VBS-...
H482-VBS-I-1/4
1/4"
8
5.0
39
78
37
Michaud Chailly H482-VBS-...
H482-VBS-I-3/8
3/8"
10
7.0
44
78
37
Michaud Chailly H482-VBS-...
H482-VBS-I-1/2
1/2"
15
9.0
57
88
44
Michaud Chailly H482-VBS-...
H482-VBS-I-3/4
3/4"
20
12.5
59
88
48
Michaud Chailly H482-VBS-...
H482-VBS-I-1
1"
25
15.0
71
113
52
Michaud Chailly H482-VBS-...
H482-VBS-I-1"1/4
1"1/4
32
20.0
77
113
57
Michaud Chailly H482-VBS-...
H482-VBS-I-1"1/2
1"1/2
40
24.5
83
130
66
Michaud Chailly H482-VBS-...
H482-VBS-I-2
2"
50
32.0
100
160
57
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表