目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63490 - Single pivot ISO clamp union - Stainless steel 316L - EPDM gasket
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63490.prj},{NB=bene_inox_663490-48 1},{REF=663490-48},{POS=1},{DN=40},{D=48.3},{L=45},{POIDS=0,50},{DNCOLLIER=40},{DNAXE=2},{WEB=https://www.bene-inox.com},{DNX=2},{PPATH=63490/63490_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
-
ⁿ/ₐ
D
[mm]
L
Largeur
ⁿ/ₐ
POIDS
[kg]
Béné Inox 663490-21
663490-21
15
21.3
45
0,44
Béné Inox 663490-26
663490-26
20
26.9
45
0,44
Béné Inox 663490-33
663490-33
25
33.7
45
0,44
Béné Inox 663490-42
663490-42
32
42.4
45
0,46
Béné Inox 663490-48
663490-48
40
48.3
45
0,50
Béné Inox 663490-60
663490-60
50
60.3
59
0,67
Béné Inox 663490-76
663490-76
65
76.1
59
0,82
Béné Inox 663490-88
663490-88
80
88.9
59
1,09
Béné Inox 663490-114
663490-114
100
114.3
59
1,62
Béné Inox 663490-139
663490-139
125
139.7
59
2,06
Béné Inox 663490-168
663490-168
150
168.3
59
2,25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表