目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58416 - Butterfly valve with locating holes - Cast iron body and butterfly - NBR gasket
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58416.prj},{NB=bene_inox_858416-80_1},{REF=858416-80},{MAT=NBR},{DN=80},{DNP=3\"},{D=80},{L1=46},{L2=241},{L3=205},{POIDS=6.5},{V=1},{INFOS=INFOTEXTE},{X=4},{WEB=https://www.bene-inox.com},{PPATH=58416/58416_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[Kg]
Béné Inox 858416-50
858416-50
NBR
50
2"
50
43
227
205
3.5
Béné Inox 858416-65
858416-65
NBR
65
2"1/2
65
46
233
205
4.5
Béné Inox 858416-80
858416-80
NBR
80
3"
80
46
241
205
6.5
Béné Inox 858416-100
858416-100
NBR
100
4"
100
52
256
205
8.0
Béné Inox 858416-125
858416-125
NBR
125
5"
125
56
278
250
11.0
Béné Inox 858416-150
858416-150
NBR
150
6"
150
56
287
400
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表