目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 4230 - Grooved ISO concentric reducer - Stainless steel
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
42 - Raccords rainures
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/42_raccords_rainures/4230.prj},{NB=bene_inox_342307-200150},{REF=342307-200150},{MATIERE=Inox 304L},{DN=200-150},{D1=219.10},{D2=168.30},{L=179.80},{POIDS=3.5},{E=2},{L1=34.000},{L2=22.23},{L3=5.08},{L4=4.75},{L11=25.20},{L22=19.050},{L33=2.790},{L44=3.300},{R1=2.00},{R2=2.00},{R3=1.500},{R4=1.50},{R5=0.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
DN
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 342307-6550
342307-6550
Inox CF8
65-50
76.10
60.30
63.50
0.6
Béné Inox 342307-8050
342307-8050
Inox CF8
80-50
88.90
60.30
104.90
0.8
Béné Inox 342307-8065
342307-8065
Inox 304L
80-65
88.90
76.10
130.30
0.5
Béné Inox 342307-10050
342307-10050
Inox CF8
100-50
114.30
60.30
112.00
1.1
Béné Inox 342307-10065
342307-10065
Inox 304L
100-65
114.30
76.10
143.00
0.6
Béné Inox 342307-10080
342307-10080
Inox 304L
100-80
114.30
88.90
139.70
0.7
Béné Inox 342307-12580
342307-12580
Inox 304L
125-80
139.70
88.90
168.40
0.8
Béné Inox 342307-125100
342307-125100
Inox 304L
125-100
139.70
114.30
168.40
0.9
Béné Inox 342307-150100
342307-150100
Inox 304L
150-100
168.30
114.30
175.00
1.1
Béné Inox 342307-150125
342307-150125
Inox 304L
150-125
168.30
139.70
179.80
1.2
Béné Inox 342307-200125
342307-200125
Inox 304L
200-125
219.10
139.70
184.00
3
Béné Inox 342307-200150
342307-200150
Inox 304L
200-150
219.10
168.30
179.80
3.5
Béné Inox 642307-6550
642307-6550
Inox CF8M
65-50
76.10
60.30
63.50
0.6
Béné Inox 642307-8050
642307-8050
Inox CF8M
80-50
88.90
60.30
104.90
0.8
Béné Inox 642307-8065
642307-8065
Inox 316L
80-65
88.90
76.10
130.30
0.5
Béné Inox 642307-10050
642307-10050
Inox CF8M
100-50
114.30
60.30
112.00
1.1
Béné Inox 642307-10065
642307-10065
Inox 316L
100-65
114.30
76.10
143.00
0.6
Béné Inox 642307-10080
642307-10080
Inox 316L
100-80
114.30
88.90
139.70
0.7
Béné Inox 642307-12580
642307-12580
Inox 316L
125-80
139.70
88.90
168.40
0.8
Béné Inox 642307-125100
642307-125100
Inox 316L
125-100
139.70
114.30
168.40
0.9
Béné Inox 642307-150100
642307-150100
Inox 316L
150-100
168.30
114.30
175.00
1.1
Béné Inox 642307-150125
642307-150125
Inox 316L
150-125
168.30
139.70
179.80
1.2
Béné Inox 642307-200125
642307-200125
Inox 316L
200-125
219.10
139.70
184.00
3
Béné Inox 642307-200150
642307-200150
Inox 316L
200-150
219.10
168.30
179.80
3.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表