您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MM29 - Union Tee
C Matic
Category Fittings
Push-in Fittings
MM Line - Misting Push-in Fittings, 80 bar Inch-NPT
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mm_line_misting_push-in_fittings_80_bar_inch_npt/mm29_union20tee.prj},{NB=MM195050},{NAME=MM195050},{CODE=MM195050},{TYPE=MM29 3/8 3/8},{MAT=Brass Nickel Plated},{VAR_TUBO1=3/8},{VAR_TUBO2=3/8},{D1=16},{D1IN=.630},{D2=16},{D2IN=.630},{L1=25},{L1IN=.984},{L2=25},{L2IN=.984},{G=47,4},{OZ=1.672},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=80},{WPP=1160},{CONF1=RoHS},{AF=Misting circuits},{NBCUSTOM=MM195050},{NNCUSTOM=MM29},{NTCUSTOM=Union Tee},{LINACUSTOM=MM195050},{STEPFILE=MM195050},{PNGFILE=MM29},{DWGFILE=MM29},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO1
Øe Tube1
ⁿ/ₐ
VAR_TUBO2
Øe Tube2
ⁿ/ₐ
D1
[mm]
D1IN
[in]
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
G
[g]
OZ
[oz]
WT
Working TePMerature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
MM193030
MM193030
MM193030
MM29 1/4 1/4
Brass Nickel Plated
1/4
1/4
12
.472
12
.472
21
.827
21
.827
23,5
.829
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Misting circuits
0
MM195050
MM195050
MM195050
MM29 3/8 3/8
Brass Nickel Plated
3/8
3/8
16
.630
16
.630
25
.984
25
.984
47,4
1.672
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Misting circuits
0
MM196050
MM196050
MM196050
MM29 1/2 3/8
Brass Nickel Plated
1/2
3/8
19,5
.768
16
.630
28,5
1.122
27
1.063
72,6
2.561
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Misting circuits
0
MM196060
MM196060
MM196060
MM29 1/2 1/2
Brass Nickel Plated
1/2
1/2
19,5
.768
19,5
.768
28,5
1.122
28,5
1.122
73,1
2.579
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Misting circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表