您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ML17-8-H-50-RT/73/136 - Diffuse mode sensor
Pepperl+Fuchs
Photoelectric Sensors
Diffuse mode sensor
Powered by
CAD模型選擇
{pepperl_fuchs/photoelectric20sensors/diffuse20mode20sensor/ml17-8-h-50-rt2f732f136.prj},{NB=ML17-8-H-50-RT/73/136},{MANUID=ML17-8-H-50-RT/73/136},{AAC906005=50},{BAC640005=100},{BAA038006=-20},{BAD945004=640},{BAD823004=15},{BAA039006=55.00},{BAD856005=29.3},{BAD849004=34.5},{BAD900004=500.000},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.010},{LENGTH=0.068},{WIDTH=0.093},{DEPTH=0.025},{PRODUCT_PICTURE=../../../_pool_/9c/ac/d418807c_int.png},{DESCSHORT=Background suppression sensor ML17-8-H-50-RT/73/136},{EAN=4050143057399},{MANUTYPEDESC=ML17-8-H-50-RT/73/136},{BAD859008=Red light, non-polarized},{BAD915006=DC},{BAD950006=Plastic},{BAD898005=NPN},{BAD840006=Block},{BAC461010=Plastic},{BAD722009=No},{BAD831010=Connector M12},{COO=VN},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAC906005
Max. range of light scanner
[mm]
BAC640005
Max. output current
[mA]
BAA038006
min. ambient temperature
[°C]
BAD859008
Type of light
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD945004
Wave length of the sensors
[nm]
BAD823004
Width of sensor
[mm]
BAD950006
Material of the optical surface
ⁿ/ₐ
BAD898005
Design of control output
ⁿ/ₐ
BAD840006
Housing construction form
ⁿ/ₐ
BAA039006
max. ambient temperature
[°C]
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD849004
Height of sensor
[mm]
BAD900004
Switch frequency
[Hz]
BAD722009
suitable for safety functions
ⁿ/ₐ
BAD831010
Design of electrical connection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
ML17-8-H-50-RT/73/136
ML17-8-H-50-RT/73/136
Background suppression se...
4050143057399
ML17-8-H-50-RT/73/136
50
100
-20
Red light, non-polarized
DC
640
15
Plastic
NPN
Block
55.00
Plastic
29.3
34.5
500.000
No
Connector M12
1
VN
0.010
0.068
0.093
0.025
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表