您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MHZJ2 - Parellel Style Air Gripper/Dust Cover
SMC
bp3_air_gripper
MHZ2 Parallel Style Air Gripper
Powered by
CAD模型選擇
{smc/bp3_air_gripper/mhz2/mhzj2_asmtab.prj},{NB=MHZJ2-10D(15.2_0)},{BORE=10},{MINPOS=11.2},{MAXPOS=15.2},{A1=27.0},{A2=11.4},{A3=3},{A4=6.0},{A5=0},{B1=57.0},{B2=38.7},{B3=23.0},{B4=6.0},{B5=12},{B6=16},{B7=29},{B8=4},{B9=3},{B10=6},{B11=2.6},{B12=0},{B13=0},{B14=0},{B15=0},{B16=0.0},{C1=19.0},{C2=9.0},{C3=11.0},{C4=3.0},{C5=5.7},{C6=5},{C7=3},{C8=3},{C9=2.5},{C10=0},{D1=23.0},{D2=18},{D3=7.6},{D4=16.4},{D5=12},{D6=5.2},{D7=2},{D8=3},{D9=11},{D10=2.0},{D11=3},{D12=6},{D13=0.0},{D14=0},{E1=0.0},{E2=0.0},{E3=0},{E4=0.0},{E5=0.0},{E6=6.2},{E7=5},{E8=5.4},{D15=0.0},{D16=0.00},{C11=0.0},{C12=0.0},{C13=0.0},{C14=0.0},{C15=16.0},{C16=2.8},{A6=0},{D17=0},{ACTION=D},{BODYOP=},{DUSTCOVEROP=},{POS=15.2},{AUTOSW=},{LEAD=},{NUMBER=},{THREAD2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BORE
Bore
ⁿ/ₐ
MHZJ2-6D
6
MHZJ2-10D
10
MHZJ2-16D
16
MHZJ2-20D
20
MHZJ2-25D
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MXS - with Cross Roller Guide
SMC
28.09.2023
MHF2-F - Low Profile Air Gripper/With One Finger Fixed
SMC
26.09.2023
25A-MHZJ2 - Parellel Style Air Gripper/Dust Cover/Series Compatible With Se...
SMC
26.09.2023
MHZ2 - Parellel Style Air Gripper/Standard Type
SMC
28.09.2023
MHZL2 - Parellel Style Air Gripper/Long Stroke
SMC
28.09.2023
MHC2-6 - Angular Style Air Gripper
SMC
28.09.2023
MHC2 - Angular Style Air Gripper Standard Type
SMC
28.09.2023
MXQ - with Recirculating Linear Guide
SMC
28.09.2023
Tank Outlet, No Spiral Cleaning, No Spiral Clean Leakage Chamber, 2-Inch - ...
Alfa Laval
27.09.2023
JMHZ2 - Parellel Style Air Gripper/Compact Type/Double Acting
SMC
26.09.2023
MHZJ2 - Parellel Style Air Gripper/Dust Cover
SMC Corporation
02.06.2024
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
96126155xx - ThinkTop AS-Interface
Alfa Laval
15.05.2020
MXZ - Compact Cylinder??ith Linear Guide
SMC
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表