您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
QA認證資訊
目錄: SXQD
Created: 06.09.2022
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
SXQD
MGP - 薄型带导杆气缸
SXQD
执行元件
三轴气缸
MGP
Powered by
CAD模型選擇
{sxqd/actuating_element/three_axis_cylinder/mgp_series/mgp_asmtab.prj},{NB=MGPM3225_0},{MODEL=MGP},{TOB=M},{BORE=32},{TTHT=},{STROKE=25},{POS=0},{SWITCHES=},{NOMS=},{B=59.5},{C=37.5},{DA=14},{FA=10},{FB=12},{G=48.0},{GA=12.0},{GB=9.0},{GC=12.0},{H=112},{J=24},{K=24},{L=34},{MM=M8x1.25},{MM1=8},{MM2=1.25},{ML=20},{OA=6.7},{OB=11.0},{OL=7.5},{P=G1/8},{P1=9.728},{P2=0.907},{PA=6.5},{PB=16.0},{PW=35.5},{Q=30},{R=96},{S=44},{T=110},{U=78},{VA=98},{VB=63},{X=42},{XA=4},{XB=4.5},{XC=3},{XL=6},{YY=M8x1.25},{YY1=8},{YY2=1.25},{YL=16},{Z=21},{AA=6.5},{BB=10.5},{CC=5.5},{DD=3.5},{PPATH=assemblies/mgp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BORE
缸径
[mm]
B
[mm]
C
[mm]
DA
[mm]
FA
[mm]
FB
[mm]
G
[mm]
GA
[mm]
GB
[mm]
GC
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
MM
[mm]
ML
[mm]
OA
[mm]
OB
[mm]
OL
[mm]
P
[mm]
PA
[mm]
PB
[mm]
PW
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
VA
[mm]
VB
[mm]
X
[mm]
XA
[mm]
XB
[mm]
XC
[mm]
XL
[mm]
YY
[mm]
YL
[mm]
Z
[mm]
AA
[mm]
BB
[mm]
CC
[mm]
DD
[mm]
MGPM1210
12
42.0
29.0
6
7
6
26.0
10.0
7.0
10.0
58
13
13
18
M4x0.7
10
4.3
8.0
4.5
M5x0.8
13.0
8.0
18.0
14
48
22
56
41
50
37
23
3
3.5
3
6
M5x0.8
10
5
4.4
7.4
3.7
2.0
MGPM1610
16
46.0
33.0
8
7
6
30.0
10.5
7.5
10.5
64
15
15
22
M5x0.8
12
4.3
8.0
4.5
M5x0.8
14.5
10.0
19.0
16
54
25
62
46
56
38
24
3
3.5
3
6
M5x0.8
10
5
4.4
7.4
3.7
2.5
MGPM2020
20
53.0
37.0
10
8
8
36.0
11.5
9.0
11.5
83
18
18
24
M5x0.8
13
5.4
9.5
5.5
G1/8
13.5
10.5
25.0
18
70
30
81
54
72
44
28
3
3.5
3
6
M6x1
12
17
5.4
8.4
4.5
2.8
MGPM2520
25
53.5
37.5
10
9
7
42.0
11.5
10.0
11.5
93
21
21
30
M6x1
15
5.4
9.5
5.5
G1/8
12.5
13.5
30.0
26
78
38
91
64
82
50
34
4
4.5
3
6
M6x1
12
17
5.4
8.4
4.5
3.0
MGPM3225
32
59.5
37.5
14
10
12
48.0
12.0
9.0
12.0
112
24
24
34
M8x1.25
20
6.7
11.0
7.5
G1/8
6.5
16.0
35.5
30
96
44
110
78
98
63
42
4
4.5
3
6
M8x1.25
16
21
6.5
10.5
5.5
3.5
MGPM4025
40
66.0
44.0
14
10
12
54.0
15.0
12.0
15.0
120
27
27
40
M8x1.25
20
6.7
11.0
7.5
G1/8
13.0
18.0
39.5
30
104
44
118
86
106
72
50
4
4.5
3
6
M8x1.25
16
22
6.5
10.5
5.5
4.0
MGPM5025
50
72.0
44.0
18
12
16
64.0
15.0
12.0
15.0
148
32
32
46
M10x1.5
22
8.6
14.0
9.0
G1/4
9.0
21.5
47.0
40
130
60
146
110
130
92
66
5
6.0
4
8
M10x1.5
20
24
8.5
13.5
7.5
4.5
MGPM6325
63
77.0
49.0
18
12
16
78.0
15.5
13.5
15.5
162
39
39
58
M10x1.5
22
8.6
0.0
9.0
G1/4
13.0
28.0
58.0
50
130
70
158
124
142
110
80
5
6.0
4
8
M10x1.5
20
24
11.0
17.8
10.0
7.0
MGPM8025
80
96.5
56.5
22
16
24
91.5
19.0
16.5
14.5
202
38
46
54
M12x1.75
25
10.6
17.5
3.0
G3/8
14.5
25.5
74.0
52
174
75
198
156
180
140
100
6
7.0
5
10
M12x1.75
24
28
13.3
20.3
12.0
8.0
MGPM10025
100
116.0
66.0
26
19
31
111.5
22.5
20.5
18.0
240
45
56
62
M14x2
31
12.5
20.0
8.0
G3/8
17.5
32.5
89.0
64
210
90
236
188
210
166
124
6
7.0
5
10
M14x2
28
11
15.3
23.3
13.5
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MGPM-Z/MGPL-Z/MGPA-Z - 带导杆薄型气缸/基本型
SMC Corporation
26.03.2024
MGPM-Z/MGPL-Z/MGPA-Z - Compact Guide Cylinder/Standard type
SMC
08.08.2023
mgp - tri-rod_cylinders
星辰气动
13.08.2021
MGP_XB24 - High Durability Series/Longer Life Cylinder
SMC
26.09.2023
MGPL-Z 12/13 - Compact Guide Cylinder/Clean Series
SMC
08.08.2023
MGPM-AZ/MGPL-AZ/MGPA-AZ - Compact Guide Cylinder/Air Cushion
SMC
09.08.2023
MGP_XB24 - High Durability Series/长寿命气缸
SMC Corporation
26.03.2024
SY5_20_SU - 直接配管型阀/单体
SMC Corporation
02.06.2024
Tri-rod cylinders - TCM/TCL-series
Pimatic
10.03.2020
MGJ - 微型带导杆气缸
SMC Corporation
02.06.2024
JMGP - Compact Guide Cylinder
SMC
01.03.2024
MGPM-Z/MGPL-Z XC4A/B/C - High Durability Series/Dust Resistant Cylinder
SMC
18.01.2024
MGPM-AZ/MGPL-AZ/MGPA-AZ - 薄型带导杆气缸/气缓冲
SMC Corporation
02.06.2024
MAE-MGP-MGE-IG-VZ - 金属橡胶缓冲器MGE,单面有内螺纹,天然橡胶/镀锌钢
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表