您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MEY-21 - Plug Gauges - No-Go Type
Essentra Components
Tools & Precision Instruments
Inspection & Measuring Tools
Gauges & Accessories
Plug Gauges, Sets & Accessories
Plug Gauges
Plug Gauges - No-Go Type
Powered by
CAD模型選擇
{essentra/l1_y00000000/l2_y03000000/l3_y03050000/l4_y03050800/l5_y03050803/p200340/mey-21_asmtab.prj},{NB=MEY-22},{PN=MEY-22},{AMERSID=1059937},{APACID=-},{EMEAID=-},{TYPE=Single Red End},{USEPLUGDIA=0.076-0.180},{A=0.375},{B=2.6875},{D5SKETCH0=0.12500},{D6SKETCH0=2.15625},{D7SKETCH0=1.71875},{D1SKETCH0=0.218750},{D2SKETCH0=0.187500},{D3SKETCH0=0.312500},{D4SKETCH0=0.437500},{D1SKETCH1=0.375000},{PITCHHELIXSPIRA=0.03125000},{D3HELIXSPIRAL0=0.37500},{N=22},{PPATH=../p200335/p200335_asm_dir/mey-11/mey-11_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
USEPLUGDIA
Use Plug Diameter
ⁿ/ₐ
A
[Inch]
B
[Inch]
D5SKETCH0
D5Sketch1
[Inch]
D6SKETCH0
D6Sketch1
[Inch]
D7SKETCH0
D7Sketch1
[Inch]
D1SKETCH0
D1Sketch1
[Inch]
D2SKETCH0
D2Sketch1
[Inch]
D3SKETCH0
D3Sketch1
[Inch]
D4SKETCH0
D4Sketch1
[Inch]
D1SKETCH1
D1Sketch2
[Inch]
PITCHHELIXSPIRA
PitchHelix/Spiral1
[Inch]
D3HELIXSPIRAL0
D3Helix/Spiral1
[Inch]
N
ⁿ/ₐ
MEY-21
MEY-21
1059935
-
-
Single Red End
0.010-0.075
0.25
2.25
0.12500
1.81250
1.50000
0.135000
0.115000
0.216000
0.281250
0.250000
0.03125000
0.31250
21
MEY-22
MEY-22
1059937
-
-
Single Red End
0.076-0.180
0.375
2.6875
0.12500
2.15625
1.71875
0.218750
0.187500
0.312500
0.437500
0.375000
0.03125000
0.37500
22
MEY-23
MEY-23
1059933
-
-
Single Red End
0.181-0.281
0.5625
3.3125
0.12500
2.62500
2.12500
0.343750
0.296875
0.500000
0.635000
0.562500
0.03125000
0.43750
23
MEY-24
MEY-24
1059936
-
-
Single Red End
0.282-0.406
0.6875
3.5625
0.18750
3.09375
2.50000
0.500000
0.437500
0.625000
0.781250
0.687500
0.03125000
0.56250
24
MEY-25
MEY-25
1059934
-
-
Single Red End
0.407-0.510
0.8125
4.25
0.18750
3.62500
2.87500
0.562500
0.500000
0.750000
0.921875
0.812500
0.03125000
0.68750
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表