您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Medium load - Solid steel base Ø100 with 2 bores
MOVET
Leveling Feet
Steel / Solid
Spindle Diameter M30
Base Diameter 91-11mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m30/durchmesserbereich_fussplatte_91_110mm/medium_load_solid_steel_base_2_hole_asmtab.prj},{NB=MOVET+45815520(hoch0)},{TYP=45815520},{BESTNR=4061408091614},{LODLEVEL=hoch},{ANG=0.0},{BES=M30x225},{A=26},{B=225},{D=100},{CH=30},{F=M30},{M=30},{G=16.0},{H=251},{SL=35000},{INFO=Download-Link},{TYPX=15520},{ANGX=0,[-2.5:2.5]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15509_15520_g.pdf},{PPATH=../../stahl_parts/medium_load_parts/medium_load_solid_steel_base_2_hole_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
SL
Machine foot load
[N]
MOVET+4061408091577
45815518
4061408091577
M30x125
26
125
100
30
M30
16.0
151
35000
MOVET+4061408091591
45815519
4061408091591
M30x175
26
175
100
30
M30
16.0
201
35000
MOVET+4061408091614
45815520
4061408091614
M30x225
26
225
100
30
M30
16.0
251
35000
MOVET+4061408091584
45815518/G
4061408091584
M30x125
26
125
100
30
M30
16.0
151
35000
MOVET+4061408091607
45815519/G
4061408091607
M30x175
26
175
100
30
M30
16.0
201
35000
MOVET+4061408091621
45815520/G
4061408091621
M30x225
26
225
100
30
M30
16.0
251
35000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表