目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Medium load - Solid base Ø75
MOVET
Leveling Feet
Stainless Steel / Solid
Spindle Diameter M12
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_massiv/durchmesser_spindel_m12/durchmesserbereich_fussplatte_71_90mm/medium_load_solid_base_m12_asmtab.prj},{NB=MOVET+45815015(hoch0)},{TYP=45815015},{BESTNR=4061408020416},{LODLEVEL=hoch},{ANG=0.0},{BES=M12x75},{A=28},{B=75},{D=75},{CH=14},{F=M12},{M=12},{G=20},{H=103},{SL=20000},{INFO=Download-Link},{TYPX=15015},{ANGX=0,[-2.5:2.5]},{PPATH=../../edelstahl_maschinenfuesse/medium_load_parts/medium_load_solid_base_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15014_15022.pdf},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
SL
Maschine foot load
[N]
MOVET+4061408015566
45815014
4061408015566
M12x50
28
50
75
14
M12
20
78
20000
MOVET+4061408020416
45815015
4061408020416
M12x75
28
75
75
14
M12
20
103
20000
MOVET+4061408015573
45815016
4061408015573
M12x100
28
100
75
14
M12
20
128
20000
MOVET+4061408011636
45815017
4061408011636
M12x125
28
125
75
14
M12
20
153
20000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表