您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Mechanic interlock for switch [EC001044]
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
{eaton_cad/23128/23142/23202/23737.prj},{NB=281584},{PLID=281584},{NETTO_WEIGHT=0.59700},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/7e/3c/7b/23737_preview_30.png},{MANUTYPEDESC=NZM4-XMV},{DESCSHORT=Interlock, mechanical, size 4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001450
Auxiliary contacts, extendable
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
281585
281585
NZM-XBZ225
Bowden cables, L=225mm
Optional accessories for ...
4015082815851
0.08100
Mechanic interlock for sw...
Mechanic interlock for sw...
false
-
-
281586
281586
NZM-XBZ600
Bowden cables, L=600mm
Optional accessories for ...
4015082815868
0.11500
Mechanic interlock for sw...
Mechanic interlock for sw...
false
-
-
281584
281584
NZM4-XMV
Interlock, mechanical, si...
Optional accessories for ...
4015082815844
0.59700
Mechanic interlock for sw...
Mechanic interlock for sw...
false
-
-
281583
281583
NZM3-XMV
Interlock, mechanical, si...
Optional accessories for ...
4015082815837
0.60200
Mechanic interlock for sw...
Mechanic interlock for sw...
false
-
-
281581
281581
NZM1-XMV
Interlock, mechanical, si...
Optional accessories for ...
4015082815813
0.30800
Mechanic interlock for sw...
Mechanic interlock for sw...
false
-
-
281587
281587
NZM-XBZ1000
Bowden cables, L=1000mm
Optional accessories for ...
4015082815875
0.13800
Mechanic interlock for sw...
Mechanic interlock for sw...
false
-
-
281582
281582
NZM2-XMV
Interlock, mechanical, si...
Optional accessories for ...
4015082815820
0.49200
Mechanic interlock for sw...
Mechanic interlock for sw...
false
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表