MCQA-LB - Mounting accessory
MEDAN
Air cylinders
Standard Cylinders
MCQA-Standard cylinder
Powered by
CAD模型選擇
{medan/air_cylinders/standard_cylinders/mcqa/mcqa_lb.prj},{NB=LB-MCQA-80},{IDNR=},{MODEL=MCQA},{TUBE=80},{A=40},{E=M22 x 1.5},{FB=14.0},{LH=65.0},{LL=44},{LM=16},{LR=76},{LS=100},{LT=6.0},{LX=115},{LY=204},{ZT=191},{H=45.000},{R=6.000},{R1=22.500},{O=74.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
A
[mm]
E
ⁿ/ₐ
FB
[mm]
LH
[mm]
LL
[mm]
LM
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
LX
[mm]
LY
[mm]
ZT
[mm]
LB-MCQA-40
MCQA
40
30
M14 x 1.5
9.0
40.0
27
13
42
58
3.2
69
138
132
LB-MCQA-50
MCQA
50
35
M18 x 1.5
9.0
45.0
27
13
50
66
3.2
78
144
140
LB-MCQA-63
MCQA
63
35
M18 x 1.5
11.5
50.0
34
16
59
80
4.5
90
166
155
LB-MCQA-80
MCQA
80
40
M22 x 1.5
14.0
65.0
44
16
76
100
6.0
115
204
191
LB-MCQA-100
MCQA
100
40
M26 x 1.5
14.0
75.0
43
17
92
118
6.0
134
212
201
LB-MCQA-125
MCQA
125
45
M30 x 1.5
16.0
85.0
48
17
117
150
6.0
162
232
231
LB-MCQA-150
MCQA
150
50
M30 x 1.5
18.0
96.5
55
20
134
175
9.0
184
263
255
LB-MCQA-200
MCQA
200
63
M45 x 1.5
24.0
132.0
60
30
150
226
10.0
245
274
281
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表