您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MC - Manopola cilindrica foro filettato
GAMM
3-Manopole
Manopole
Powered by
CAD模型選擇
{gamm/3-manopole/manopole/mc.prj},{NB=6136020},{SHA256=wpFb7/GumH7cXq4+4p7SOselKyGMUiAwsylDB39kEfo=},{INAME=6136020},{NAME=6136020},{NNCUSTOM=MC},{NTCUSTOM=Manopola cilindrica foro filettato},{NBCUSTOM=6136020},{LINACUSTOM=6136020},{STEPFILE=6136020_MC23x55.stp},{PNGFILE=MC},{DWGFILE=MC},{CODE=6136020},{MOD=MC/23x55 M10},{A=23},{L=55},{D=M10},{E=25},{WGT=24},{MAT=Duroplasto nero. Foro cieco filettato.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
A
[mm]
L
[mm]
D
ⁿ/ₐ
E
[mm]
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
6136002
6136002
MC/13x27 M5
13
27
M 5
14
4
Duroplasto nero. Foro cie...
6136003
6136003
MC/13x27 M6
13
27
M 6
14
4
Duroplasto nero. Foro cie...
6136005
6136005
MC/17x40 M6
17
38
M 6
20
9
Duroplasto nero. Foro cie...
6136010
6136010
MC/17x40 M8
17
38
M 8
25
8
Duroplasto nero. Foro cie...
6136012
6136012
MC/21x50 M6
21
50
M 6
25
20
Duroplasto nero. Foro cie...
6136013
6136013
MC/21x50 M8
21
50
M 8
25
19
Duroplasto nero. Foro cie...
6136014
6136014
MC/21x50 M10
21
50
M10
25
18
Duroplasto nero. Foro cie...
6136015
6136015
MC/23x55 M8
23
55
M 8
25
24
Duroplasto nero. Foro cie...
6136016
6136016
MC/23x55 M6
23
55
M6
25
25
Duroplasto nero. Foro cie...
6136020
6136020
MC/23x55 M10
23
55
M10
25
24
Duroplasto nero. Foro cie...
6136025
6136025
MC/25x65 M8
25
65
M 8
30
36
Duroplasto nero. Foro cie...
6136030
6136030
MC/25x65 M10
25
65
M10
30
35
Duroplasto nero. Foro cie...
6136032
6136032
MC/25x65 M12
25
65
M12
30
34
Duroplasto nero. Foro cie...
6136034
6136034
MC/28x85 M8
28
85
M 8
40
61
Duroplasto nero. Foro cie...
6136035
6136035
MC/28x85 M10
28
85
M10
40
59
Duroplasto nero. Foro cie...
6136040
6136040
MC/28x85 M12
28
85
M12
40
56
Duroplasto nero. Foro cie...
6136042
6136042
MC/28x85 M14
28
85
M14
40
52
Duroplasto nero. Foro cie...
6136050
6136050
MC/29x115 M8
29
115
M 8
40
92
Duroplasto nero. Foro cie...
6136055
6136055
MC/29x115 M10
29
115
M10
40
88
Duroplasto nero. Foro cie...
6136060
6136060
MC/29x115 M12
29
115
M12
40
84
Duroplasto nero. Foro cie...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A.4DINFE - DIN BLANKS Stainless steel 316
FG INOX
16.02.2017
A.2DINTM - DIN WELDING TEES PLAIN ENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
A.4BL - WASHING BALLS Stainless steel 316
FG INOX
16.02.2017
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
A.CRST_DIN - DIN ROUND PIPE HOLDERS TO WELD Stainless steel 304
FG INOX
16.02.2017
A.2DINC45 - 45° DIN WELDING BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
LB/FP - Volantino a sei lobi
GAMM
05.05.2022
PMF - Manopola cilindrica
GAMM
05.05.2022
PMC - Manopola cilindrica perno fisso
GAMM
09.05.2022
TAO - Tappo olio neutro con asta
GAMM
05.05.2022
VPR/MR - Volantino pieno
GAMM
05.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表