MAXR33-S43-H43-C43 - Portal robot
Schneider Electric
Cartesian Robots
Multi Axes
Portalrobot 3-axes
MAXR Z-Achse Extrudet-section version
Powered by
CAD模型選擇
{berger_lahr/5_linear_axes/multi_axes/maxr3/maxr_extrudet/maxr33_s43_h43_c43_asmtab.prj},{NB=MAXR33R-S43BB1000-H43BB1000-C43BB1000 (2PLE120,8,BMH1002,2,1,A/1000/500;2PLE80,5,BMH1001,2,1,A/1000/500;2PLE80,8,BMH0702,2,1,F/10000)2NR850},{P=Mehrachssystem},{BF=Portalroboter},{BG=80},{AAB=Dreiachssystem},{TBX=MAX S43},{LAX=Zahnriemen},{VU=205 mm},{TBY=MAX H43},{LAY=Zahnriemen},{VUY=205 mm},{TBZ=CAS43},{LAZ=Zahnriemen},{VUZ=100 mm},{A=R},{FX=B},{HUBX=1000},{HUBSTX=500},{GMSX=2},{GX=PLE120},{RRX=8},{MX=BMH1002},{MAX=2},{MOX=1},{HBX=A},{FY=B},{HUBY=1000},{HUBSTY=500},{GMSY=2},{GY=PLE80},{RRY=5},{MY=BMH1001},{MAY=2},{MOY=1},{HBY=A},{FZ=B},{HUBZ=1000},{HUBSTZ=0},{GMSZ=2},{GZ=PLE80},{RRZ=8},{MZ=BMH0702},{MAZ=2},{MOZ=1},{HBZ=F},{LW=2},{O=N},{AS=R},{AA=850}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
P
Product
ⁿ/ₐ
BF
Design
ⁿ/ₐ
BG
Size of the base axis
ⁿ/ₐ
AAB
Number of independent axes/directions
ⁿ/ₐ
TBX
Type and size of the base axis
ⁿ/ₐ
LAX
Carriage drive element
ⁿ/ₐ
TBY
Type and size of the second axis
ⁿ/ₐ
LAY
Carriage drive element
ⁿ/ₐ
TBZ
Type and size of the third axis
ⁿ/ₐ
LAZ
Carriage drive element
ⁿ/ₐ
MAXR33R-S43BB1000-H43BB10...
Multi axes system
Portal robot
80
three axes system
MAX S43
Toothed belt
MAX H43
Toothed belt
CAS43
Toothed belt
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表