Male stud couplings, polyamide, conical male thread acc. to ISO 7-1
Riegler
Pneumatic products
Screw fittings and connectors
Tube connectors
Polyamide (PA 6)
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/schlauchverbindungsteile/polyamid-pa6/g_e_p_aus_kon_n_iso_7_1.prj},{NB=31.133},{ARTNR=31.133},{GEW=R 1/4},{FS=8},{L1=41.0},{SW=14},{NDM=13.157},{VER=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
FS
For hose I.D.
[mm]
L1
[mm]
SW
[mm]
31.120
31.120
M5
3
19.5
6
31.121
31.121
R 1/8
4
27.0
10
31.122
31.122
R 1/8
6
32.5
10
31.123
31.123
R 1/8
8
38.0
14
31.131
31.131
R 1/4
4
32.0
14
31.131/5
31.131/5
R 1/4
5
36.0
14
31.132
31.132
R 1/4
6
37.5
14
31.133
31.133
R 1/4
8
41.0
14
31.134
31.134
R 1/4
10
43.5
14
31.141
31.141
R 3/8
6
39.0
17
31.142
31.142
R 3/8
8
41.0
17
31.143
31.143
R 3/8
10
43.5
17
31.144
31.144
R 3/8
12
45.5
17
31.151
31.151
R 1/2
8
49.0
22
31.152
31.152
R 1/2
12
54.0
22
31.153
31.153
R 1/2
16
58.0
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表