Male hose fittings, parallel, with O-ring
Riegler
Pneumatic products
Screw fittings and connectors
Standard screw fittings
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/standardverschraubungen/messing-vernickelt/einschrschltull_zyl_or.prj},{NB=239.505},{IDNR=},{ARTNR=239.505},{G=G 1/4},{S=LW 6},{L1=32.0},{L2=8.0},{SW=17},{NDM=13.157},{TYPE=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
S
For hose
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
239.501
239.501
G 1/8
LW 6
30.0
6.5
14
239.502
239.502
G 1/8
LW 8
31.0
6.0
15
239.503
239.503
G 1/8
LW 9
31.0
6.0
15
239.505
239.505
G 1/4
LW 6
32.0
8.0
17
239.507
239.507
G 1/4
LW 9
33.0
8.0
18
239.509
239.509
G 1/4
LW 12
33.0
8.0
18
239.510
239.510
G 3/8
LW 9
34.0
9.0
21
239.512
239.512
G 3/8
LW 12
34.0
9.0
21
239.515
239.515
G 1/2
LW 12
36.0
11.0
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表