您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Male Hinge With Spherical Bearing (MP6) - Aluminium
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/male_hinge_spher_bear_mp6_asmtab.prj},{NB=Male Hinge With Spherical Bearing (MP6) CMT63A(00S)},{CODEX=CMT63A},{MAT=Die casted aluminium body Steel and bronze spherical bearing},{SUPPC=00},{PCG=S},{DI=63},{TG=56.5},{CX=16},{DL=32},{L=20},{EX=21},{EP=15.0},{S=M8x20},{L4=6.5},{D=45},{L1=7},{E=75},{MS=23},{L3=-},{L3X=0.000},{R1=-},{R1X=0.000},{LX1=9.500},{TGX1=40.500},{TGX2=52.000},{TGRX=8.000},{EPX=8.000},{LX2=9.500},{LX3=12.000},{MSX1=70.000},{MSX2=52.000},{CX1=19.268},{SX1=9.000},{SXD=8},{SXL=20},{SXP=1.250},{PPATH=../iso15552_accessories/male_hinge_spher_bear_mp6_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODICE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
TG
[mm]
CX
ØCX
[mm]
DL
[mm]
L
[mm]
EX
[mm]
EP
[mm]
S
ⁿ/ₐ
L4
[mm]
D
[mm]
L1
[mm]
E
[mm]
MS
[mm]
L3
[mm]
R1
[mm]
Male Hinge With Spherical...
CMT32A00S
Die casted aluminium body...
32
32.5
10
22
12
14
10.5
M6x20
5.5
30
7
45
16
-
-
Male Hinge With Spherical...
CMT40A00S
Die casted aluminium body...
40
38.0
12
25
15
16
12.0
M6x20
5.5
35
7
52
18
-
-
Male Hinge With Spherical...
CMT50A00S
Die casted aluminium body...
50
46.5
16
27
15
21
15.0
M8x20
6.5
40
7
65
21
51
19
Male Hinge With Spherical...
CMT63A00S
Die casted aluminium body...
63
56.5
16
32
20
21
15.0
M8x20
6.5
45
7
75
23
-
-
Male Hinge With Spherical...
CMT80A00S
Die casted aluminium body...
80
72.0
20
36
20
25
18.0
M10x25
10.0
45
9
95
28
74
24
Male Hinge With Spherical...
CMT100A00S
Die casted aluminium body...
100
89.0
20
41
25
25
18.0
M10x25
10.0
55
9
115
30
-
-
Male Hinge With Spherical...
CMT125A00S
Die casted aluminium body...
125
110.0
30
50
30
37
25.0
M12x25
10.0
60
9
140
40
140
32
Male Hinge With Spherical...
CMT160A00S
Die casted aluminium body...
160
140.0
35
55
35
43
30.0
M16x30
10.0
65
7
180
44
-
-
Male Hinge With Spherical...
CMT200A00S
Die casted aluminium body...
200
175.0
35
60
35
43
30.0
M16x30
11.0
75
7
220
47
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表